Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.
These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.
These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Sizes (All) | Colour | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0827 - £ 0.1695 | 22500 In stock |
0.303 in
7.7 mm
|
M8; 5/16 in
|
Red
|
0.512 in
13.0 mm
|
UNF Threads
|
||
| £ 0.2508 - £ 0.6086 | Request the lead time here |
0.874 in
22.2 mm
|
|
Red
|
0.984 in
25.0 mm
|
|
||
| £ 0.9043 - £ 1.899 | 1400 In stock |
1.752 in
44.5 mm
|
|
Red
|
1.496 in
38.0 mm
|
|
||
| 10008843 | £ 0.2721 - £ 0.7547 | 22750 In stock |
0.937 in
23.8 mm
|
|
Red
|
0.984 in
25.0 mm
|
|
|
| £ 0.0693 - £ 0.089 | 24850 In stock |
0.142 in
3.6 mm
|
M4
|
Black
|
0.512 in
13.0 mm
|
Metric
|
||
| £ 0.0741 - £ 0.0951 | 3000 In stock |
0.154 in
3.9 mm
|
Non Threaded
|
Black
|
0.748 in
19.0 mm
|
Non Threaded
|
||
| 10008713 | £ 0.0959 - £ 0.1528 | 15500 In stock |
0.406 in
10.3 mm
|
Non Threaded
|
Red
|
0.512 in
13.0 mm
|
Non Threaded
|
|
| £ 0.2934 - £ 0.7547 | 11900 In stock |
1 in
25.4 mm
|
|
Red
|
0.984 in
25.0 mm
|
|
||
| 10008904 | £ 0.4819 - £ 0.9886 | Request the lead time here |
1.252 in
31.8 mm
|
|
Red
|
0.984 in
25.0 mm
|
|
|
| £ 0.7158 - £ 1.3607 | 1850 In stock |
1.752 in
44.5 mm
|
|
Red
|
0.984 in
25.0 mm
|
|
||
| £ 0.5854 - £ 1.2293 | 1000 In stock |
1.252 in
31.8 mm
|
|
Red
|
1.496 in
38.0 mm
|
|
||
| £ 0.2438 - £ 0.7255 | 1750 In stock |
0.843 in
21.4 mm
|
|
Red
|
0.984 in
25.0 mm
|
|
||
| £ 0.119 - £ 0.271 | 9500 In stock |
0.543 in
13.8 mm
|
|
Red
|
0.512 in
13.0 mm
|
|
||
| £ 0.2197 - £ 0.6006 | 30750 In stock |
0.752 in
19.1 mm
|
|
Red
|
0.984 in
25.0 mm
|
|
||
| £ 0.5258 - £ 1.2012 | 2300 In stock |
1.374 in
34.9 mm
|
|
Red
|
0.984 in
25.0 mm
|
|
||
| £ 0.9482 - £ 2.1713 | 520 In stock |
1.874 in
47.6 mm
|
|
Red
|
1.496 in
38.0 mm
|
|
||
| £ 0.3075 - £ 0.8531 | 6625 In stock |
1.035 in
26.3 mm
|
|
Red
|
0.984 in
25.0 mm
|
|
||
| 10008980 | £ 1.4741 - £ 2.7108 | 10446 In stock |
2.252 in
57.2 mm
|
|
Red
|
1.496 in
38.0 mm
|
|
|
| £ 0.1228 - £ 0.2586 | 8000 In stock |
0.563 in
14.3 mm
|
|
Red
|
0.512 in
13.0 mm
|
|
||
| 10008720 | £ 0.1044 - £ 0.2458 | 9000 In stock |
0.437 in
11.1 mm
|
|
Red
|
0.512 in
13.0 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue