Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.
These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.
These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Sizes (All) | Colour | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0827 - £ 0.1695 | 9000 In stock | 
0.303 in
 
7.7 mm
 | 
M8;5/16"
 | 
Red
 | 
0.512 in
 
13.0 mm
 | 
UNF Threads
 | ||
| £ 0.5556 - £ 1.3819 | Request the lead time here | 
1.5 in
 
38.1 mm
 |  | 
Red
 | 
0.984 in
 
25.0 mm
 |  | ||
| £ 1.0361 - £ 2.5832 | 2120 In stock | 
2 in
 
50.8 mm
 |  | 
Red
 | 
1.496 in
 
38.0 mm
 |  | ||
| FCWA-0087-013 | £ 0.0897 - £ 0.1251 | 2000 In stock | 
0.343 in
 
8.7 mm
 | 
Non Threaded
 | 
Black
 | 
0.512 in
 
13.0 mm
 | 
Non Threaded
 | |
| FCWA-0036-019 | £ 0.0711 - £ 0.0917 | 7000 In stock | 
0.142 in
 
3.6 mm
 | 
M4
 | 
Black
 | 
0.748 in
 
19.0 mm
 | 
Metric
 | |
| FCWA-0039-025 | £ 0.0832 - £ 0.1073 | Request the lead time here | 
0.154 in
 
3.9 mm
 |  | 
Black
 | 
0.984 in
 
25.0 mm
 |  | |
| £ 0.4181 - £ 0.8959 | Request the lead time here | 
1.126 in
 
28.6 mm
 |  | 
Red
 | 
1.496 in
 
38.0 mm
 |  | ||
| FCZF-0413-038 | £ 0.7654 - £ 1.6073 | Request the lead time here | 
1.626 in
 
41.3 mm
 |  | 
Red
 | 
1.496 in
 
38.0 mm
 |  | |
| FCWA-0119-013 | £ 0.1135 - £ 0.1719 | Request the lead time here | 
0.469 in
 
11.9 mm
 | 
M12; 1/2 in
 | 
Black
 | 
0.512 in
 
13.0 mm
 | 
UNF
 | |
| £ 2.2678 - £ 3.136 | Request the lead time here | 
2.5 in
 
63.5 mm
 |  | 
Red
 | 
1.496 in
 
38.0 mm
 |  | ||
| £ 0.1545 - £ 0.3244 | Request the lead time here | 
0.685 in
 
17.4 mm
 |  | 
Red
 | 
1.496 in
 
38.0 mm
 |  | ||
| FCWA-0095-019 | £ 0.1162 - £ 0.1575 | 7500 In stock | 
0.374 in
 
9.5 mm
 | 
1/8 in; M10; 3/8 in
 | 
Black
 | 
0.748 in
 
19.0 mm
 | 
UNF
 | |
| FCWA-0048-019 | £ 0.0796 - £ 0.1025 | Request the lead time here | 
0.189 in
 
4.8 mm
 | 
M5; 3/16 in
 | 
Black
 | 
0.748 in
 
19.0 mm
 | 
UNF
 | |
| FCWA-0070-025 | £ 0.1084 - £ 0.2033 | Request the lead time here | 
0.276 in
 
7.0 mm
 | 
Non Threaded
 | 
Black
 | 
0.984 in
 
25.0 mm
 | 
Non Threaded
 | |
| FCWA-0055-025 | £ 0.0924 - £ 0.119 | 2500 In stock | 
0.217 in
 
5.5 mm
 |  | 
Black
 | 
0.984 in
 
25.0 mm
 |  | |
| £ 0.0746 - £ 0.1289 | Request the lead time here | 
0.173 in
 
4.4 mm
 | 
M5; 3/16 in
 | 
Black
 | 
0.748 in
 
19.0 mm
 | 
UNF
 | ||
| FCWA-0028-013 | £ 0.0626 - £ 0.1153 | Request the lead time here | 
0.11 in
 
2.8 mm
 | 
M3
 | 
Black
 | 
0.512 in
 
13.0 mm
 | 
Metric
 | |
| FCWA-0064-019 | £ 0.0983 - £ 0.1275 | Request the lead time here | 
0.252 in
 
6.4 mm
 | 
Non Threaded
 | 
Black
 | 
0.748 in
 
19.0 mm
 | 
Non Threaded
 | |
| FCWA-0039-013 | £ 0.0725 - £ 0.0938 | Request the lead time here | 
0.154 in
 
3.9 mm
 | 
Non Threaded
 | 
Black
 | 
0.512 in
 
13.0 mm
 | 
Non Threaded
 | |
| FCWA-0048-013 | £ 0.0762 - £ 0.0983 | Request the lead time here | 
0.189 in
 
4.8 mm
 | 
M5; 3/16 in
 | 
Black
 | 
0.512 in
 
13.0 mm
 | 
UNF
 | |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue