Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.
These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.
These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Sizes (All) | Colour | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0827 - £ 0.1695 | 13500 In stock |
0.303 in
7.7 mm
|
M8; 5/16 in
|
Red
|
0.512 in
13.0 mm
|
UNF Threads
|
||
| £ 0.0657 - £ 0.1512 | 18500 In stock |
0.126 in
3.2 mm
|
|
Black
|
0.512 in
13.0 mm
|
|
||
| £ 0.265 - £ 0.4278 | 6415 In stock |
0.874 in
22.2 mm
|
5/8 in; 7/8 in
|
Black
|
0.984 in
25.0 mm
|
UNF
|
||
| £ 0.3912 - £ 0.5262 | Request the lead time here |
0.937 in
23.8 mm
|
M24
|
Black
|
1.496 in
38.0 mm
|
Metric
|
||
| 10007051 | £ 0.2551 - £ 0.4199 | 15250 In stock |
1 in
25.4 mm
|
1 in
|
Black
|
0.512 in
13.0 mm
|
UNF
|
|
| £ 0.2367 - £ 0.3348 | 21500 In stock |
0.783 in
19.9 mm
|
Non Threaded
|
Black
|
0.984 in
25.0 mm
|
Non Threaded
|
||
| £ 0.214 - £ 0.38 | 11500 In stock |
0.843 in
21.4 mm
|
M22; 5/16 in
|
Black
|
0.512 in
13.0 mm
|
UNF
|
||
| 10007075 | £ 0.4082 - £ 0.582 | 5125 In stock |
1 in
25.4 mm
|
1 in
|
Black
|
1.496 in
38.0 mm
|
UNF
|
|
| 10007129 | £ 0.2763 - £ 0.4943 | 237 In stock |
1.059 in
26.9 mm
|
M27
|
Black
|
0.512 in
13.0 mm
|
Metric
|
|
| £ 0.2423 - £ 0.4305 | 3250 In stock |
0.969 in
24.6 mm
|
M25
|
Black
|
0.512 in
13.0 mm
|
Metric
|
||
| £ 0.3075 - £ 0.4544 | 2100 In stock |
1 in
25.4 mm
|
1 in
|
Black
|
0.984 in
25.0 mm
|
UNF
|
||
| £ 0.4053 - £ 0.7255 | 8100 In stock |
1.126 in
28.6 mm
|
7/8 in; M30; 1-1/8 in
|
Black
|
0.984 in
25.0 mm
|
UNF
|
||
| £ 0.4153 - £ 0.6192 | 3100 In stock |
1.035 in
26.3 mm
|
3/4 in; M27
|
Black
|
1.496 in
38.0 mm
|
Metric
|
||
| £ 0.2976 - £ 0.5315 | 27600 In stock |
0.969 in
24.6 mm
|
M25
|
Black
|
0.984 in
25.0 mm
|
Metric
|
||
| £ 0.2268 - £ 0.3906 | 2500 In stock |
0.937 in
23.8 mm
|
M24
|
Black
|
0.512 in
13.0 mm
|
Metric
|
||
| 10006931 | £ 0.2551 - £ 0.6006 | 59125 In stock |
0.843 in
21.4 mm
|
M22
|
Black
|
0.984 in
25.0 mm
|
Metric
|
|
| £ 0.3713 - £ 0.5315 | 7750 In stock |
0.874 in
22.2 mm
|
5/8 in; 7/8 in
|
Black
|
1.496 in
38.0 mm
|
UNF
|
||
| £ 1.1126 - £ 1.4351 | 1600 In stock |
1.5 in
38.1 mm
|
M39; 1-1/2 in
|
Black
|
1.969 in
50.0 mm
|
UNF
|
||
| 10007334 | £ 0.7483 - £ 1.3341 | 23150 In stock |
1.752 in
44.5 mm
|
1-3/8 in; M45
|
Black
|
0.984 in
25.0 mm
|
Metric
|
|
| 10007372 | £ 0.9879 - £ 1.4431 | Request the lead time here |
1.874 in
47.6 mm
|
1-1/2 in; M48
|
Black
|
1.496 in
38.0 mm