Menu Search

Round Vinyl End Caps

In stock

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Sizes (All) Colour h Thread Standard View
£ 0.0827 - £ 0.1695 13500 In stock
7.7 mm
M8; 5/16 in
Red
13.0 mm
UNF Threads
140 In stock
57.2 mm
2-1/4;M58
Black
38.0 mm
Metric Threads
£ 1.5166 - £ 1.5733 220 In stock
47.6 mm
1-1/2; M48
Black
25.0 mm
Metric Threads
£ 0.2352 - £ 0.2452 1313 In stock
3.6 mm
M4
Black
19.0 mm
Metric Threads
£ 0.489 - £ 0.5088 2495 In stock
17.4 mm
M18
Black
13.0 mm
Metric Threads
£ 0.3855 - £ 0.4011 665 In stock
13.5 mm
M14
Black
13.0 mm
Metric Threads
£ 0.4153 - £ 0.4323 Request the lead time here
13.8 mm
M14
Black
19.0 mm
Metric Threads
£ 0.4606 - £ 0.479 1230 In stock
15.9 mm
3/8 in; M16
Black
13.0 mm
Metric Threads
£ 0.4266 - £ 0.445 492 In stock
13.8 mm
M14
Black
25.0 mm
Metric Threads
£ 0.4691 - £ 0.489 1981 In stock
15.9 mm
3/8 in; M17
Black
19.0 mm
Metric Threads
£ 0.54 - £ 0.5613 6890 In stock
19.1 mm
3/4; M20
Black
25.0 mm
UNF Threads
£ 0.5839 - £ 0.608 2450 In stock
23.8 mm
M24
Black
13.0 mm
Metric Threads
£ 0.5712 - £ 0.5953 2030 In stock
21.4 mm
M22
Black
38.0 mm
Metric Threads
£ 0.4989 - £ 0.5202 1209 In stock
17.4 mm
M18
Black
19.0 mm
Metric Threads
£ 0.5613 - £ 0.5839 50 In stock
21.4 mm
M22
Black
25.0 mm
Metric Threads
£ 0.608 - £ 0.6335 100 In stock
23.8 mm
M24
Black
38.0 mm
Metric Threads
£ 0.5287 - £ 0.5513 1834 In stock
19.1 mm
3/4; M20
Black
19.0 mm
UNF Threads
£ 0.5088 - £ 0.5301 92 In stock
17.4 mm
M18
Black
25.0 mm
Metric Threads
£ 0.6194 - £ 0.6449 190 In stock
24.6 mm
M25
Black
13.0 mm
Metric Threads
£ 0.6704 - £ 0.6987 Request the lead time here
26.3 mm
3/4; M27
Black
25.0 mm
Metric Threads
  • of 14
Round End Cap 7.7 mm 13.0 mm PVC Red

10008676

Price Range
£ 0.1695 - £ 0.0827

Stock Levels
13500 In stock
Attributes
  • d
    7.7 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    M8; 5/16 in
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Round End Cap 57.2 mm 38.0 mm PVC Black

10354087


Stock Levels
140 In stock
Attributes
  • d
    57.2 mm
  • h
    38.0 mm
  • Thread Sizes (All)
    2-1/4;M58
  • Thread Standard
    BSP Threads
  • Thread Standard
    Metric Threads
Round End Cap 47.6 mm 25.0 mm PVC Black

10354063

Price Range
£ 1.5733 - £ 1.5166

Stock Levels
220 In stock
Attributes
  • d
    47.6 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    1-1/2; M48
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Round End Cap 3.6 mm 19.0 mm PVC Black

10353356

Price Range
£ 0.2452 - £ 0.2352

Stock Levels
1313 In stock
Attributes
  • d
    3.6 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric Threads
  • Colour
    Black
Round End Cap 17.4 mm 13.0 mm PVC Black

10353714

Price Range
£ 0.5088 - £ 0.489

Stock Levels
2495 In stock
Attributes
  • d
    17.4 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    M18
  • Thread Standard
    Metric Threads
  • Colour
    Black
Round End Cap 13.5 mm 13.0 mm PVC Black

10353608

Price Range
£ 0.4011 - £ 0.3855

Stock Levels
665 In stock
Attributes
  • d
    13.5 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    M14
  • Thread Standard
    Metric Threads
  • Colour
    Black
Round End Cap 13.8 mm 19.0 mm PVC Black

10353646

Price Range
£ 0.4323 - £ 0.4153

Stock Levels
Request the lead time here
Attributes
  • d
    13.8 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    M14
  • Thread Standard
    Metric Threads
  • Colour
    Black
Round End Cap 15.9 mm 13.0 mm PVC Black

10353684

Price Range
£ 0.479 - £ 0.4606

Stock Levels
1230 In stock
Attributes
  • d
    15.9 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    3/8 in; M16
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Round End Cap 13.8 mm 25.0 mm PVC Black

10353653

Price Range
£ 0.445 - £ 0.4266

Stock Levels
492 In stock
Attributes
  • d
    13.8 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    M14
  • Thread Standard
    Metric Threads
  • Colour
    Black
Round End Cap 15.9 mm 19.0 mm PVC Black

10353691

Price Range
£ 0.489 - £ 0.4691

Stock Levels
1981 In stock
Attributes
  • d
    15.9 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    3/8 in; M17
  • Thread Standard
    BSP Threads
  • Thread Standard
    Metric Threads
Round End Cap 19.1 mm 25.0 mm PVC Black

10353769

Price Range
£ 0.5613 - £ 0.54

Stock Levels
6890 In stock
Attributes
  • d
    19.1 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    3/4; M20
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Round End Cap 23.8 mm 13.0 mm PVC Black

10353806

Price Range
£ 0.608 - £ 0.5839

Stock Levels
2450 In stock
Attributes
  • d
    23.8 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    M24
  • Thread Standard
    Metric Threads
  • Colour
    Black
Round End Cap 21.4 mm 38.0 mm PVC Black

10353790

Price Range
£ 0.5953 - £ 0.5712

Stock Levels
2030 In stock
Attributes
  • d
    21.4 mm
  • h
    38.0 mm
  • Thread Sizes (All)
    M22
  • Thread Standard
    Metric Threads
  • Colour
    Black
Round End Cap 17.4 mm 19.0 mm PVC Black

10353721

Price Range
£ 0.5202 - £ 0.4989

Stock Levels
1209 In stock
Attributes
  • d
    17.4 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    M18
  • Thread Standard
    Metric Threads
  • Colour
    Black
Round End Cap 21.4 mm 25.0 mm PVC Black

10353783

Price Range
£ 0.5839 - £ 0.5613

Stock Levels
50 In stock
Attributes
  • d
    21.4 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    M22
  • Thread Standard
    Metric Threads
  • Colour
    Black
Round End Cap 23.8 mm 38.0 mm PVC Black

10353820

Price Range
£ 0.6335 - £ 0.608

Stock Levels
100 In stock
Attributes
  • d
    23.8 mm
  • h
    38.0 mm
  • Thread Sizes (All)
    M24
  • Thread Standard
    Metric Threads
  • Colour
    Black
Round End Cap 19.1 mm 19.0 mm PVC Black

10353752

Price Range
£ 0.5513 - £ 0.5287

Stock Levels
1834 In stock
Attributes
  • d
    19.1 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    3/4; M20
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Round End Cap 17.4 mm 25.0 mm PVC Black

10353738

Price Range
£ 0.5301 - £ 0.5088

Stock Levels
92 In stock
Attributes
  • d
    17.4 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    M18
  • Thread Standard
    Metric Threads
  • Colour
    Black
Round End Cap 24.6 mm 13.0 mm PVC Black

10353837

Price Range
£ 0.6449 - £ 0.6194

Stock Levels
190 In stock
Attributes
  • d
    24.6 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    M25
  • Thread Standard
    Metric Threads
  • Colour
    Black
Round End Cap 26.3 mm 25.0 mm PVC Black

10353868

Price Range
£ 0.6987 - £ 0.6704

Stock Levels
Request the lead time here
Attributes
  • d
    26.3 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    3/4; M27
  • Thread Standard
    BSP Threads
  • Thread Standard
    Metric Threads