Menu Search

Round Vinyl End Caps

In stock

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Sizes (All) Colour h Thread Standard View
£ 0.0827 - £ 0.1695 22500 In stock
7.7 mm
M8; 5/16 in
Red
13.0 mm
UNF Threads
£ 0.2934 - £ 0.7547 11900 In stock
25.4 mm
Red
25.0 mm
10008904 £ 0.4819 - £ 0.9886 Request the lead time here
31.8 mm
Red
25.0 mm
£ 0.7158 - £ 1.3607 1850 In stock
44.5 mm
Red
25.0 mm
10008980 £ 1.4741 - £ 2.7108 10946 In stock
57.2 mm
Red
38.0 mm
£ 0.1087 - £ 0.257 32000 In stock
11.9 mm
Red
13.0 mm
£ 0.1272 - £ 0.3614 6000 In stock
15.9 mm
Red
13.0 mm
£ 0.2438 - £ 0.7255 1750 In stock
21.4 mm
Red
25.0 mm
10008843 £ 0.2721 - £ 0.7547 22750 In stock
23.8 mm
Red
25.0 mm
£ 0.3912 - £ 0.6431 14500 In stock
28.6 mm
Red
25.0 mm
£ 0.1117 - £ 0.2442 Request the lead time here
12.7 mm
Red
13.0 mm
10008799 £ 0.1545 - £ 0.4092 2500 In stock
17.4 mm
Red
13.0 mm
£ 0.2508 - £ 0.6086 375 In stock
22.2 mm
Red
25.0 mm
£ 0.3075 - £ 0.8531 6625 In stock
26.3 mm
Red
25.0 mm
£ 0.0854 - £ 0.153 25000 In stock
4.4 mm
M5; 3/16 in
Black
25.0 mm
UNF
£ 0.5556 - £ 1.3819 12600 In stock
38.1 mm
Red
25.0 mm
£ 1.0361 - £ 2.5832 1400 In stock
50.8 mm
Red
38.0 mm
£ 0.0783 - £ 0.1007 14500 In stock
5.2 mm
Non Threaded
Black
13.0 mm
Non Threaded
10008720 £ 0.1044 - £ 0.2458 9000 In stock
11.1 mm
Red
13.0 mm
£ 0.1228 - £ 0.2586 8000 In stock
14.3 mm
Red
13.0 mm
  • of 14
Round End Cap 7.7 mm 13.0 mm PVC Red

10008676

Price Range
£ 0.1695 - £ 0.0827

Stock Levels
22500 In stock
Attributes
  • d
    7.7 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    M8; 5/16 in
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Round End Cap 25.4 mm 25.0 mm PVC Red

10008867

Price Range
£ 0.7547 - £ 0.2934

Stock Levels
11900 In stock
Attributes
  • d
    25.4 mm
  • h
    25.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Round End Cap 31.8 mm 25.0 mm PVC Red

10008904

Price Range
£ 0.9886 - £ 0.4819

Stock Levels
Request the lead time here
Attributes
  • d
    31.8 mm
  • h
    25.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    39235
Round End Cap 44.5 mm 25.0 mm PVC Red

10008942

Price Range
£ 1.3607 - £ 0.7158

Stock Levels
1850 In stock
Attributes
  • d
    44.5 mm
  • h
    25.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Round End Cap 57.2 mm 38.0 mm PVC Red

10008980

Price Range
£ 2.7108 - £ 1.4741

Stock Levels
10946 In stock
Attributes
  • d
    57.2 mm
  • h
    38.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Round End Cap 11.9 mm 13.0 mm PVC Red

10008737

Price Range
£ 0.257 - £ 0.1087

Stock Levels
32000 In stock
Attributes
  • d
    11.9 mm
  • h
    13.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    39235
Round End Cap 15.9 mm 13.0 mm PVC Red

10008782

Price Range
£ 0.3614 - £ 0.1272

Stock Levels
6000 In stock
Attributes
  • d
    15.9 mm
  • h
    13.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Round End Cap 21.4 mm 25.0 mm PVC Red

10008829

Price Range
£ 0.7255 - £ 0.2438

Stock Levels
1750 In stock
Attributes
  • d
    21.4 mm
  • h
    25.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    39235
Round End Cap 23.8 mm 25.0 mm PVC Red

10008843

Price Range
£ 0.7547 - £ 0.2721

Stock Levels
22750 In stock
Attributes
  • d
    23.8 mm
  • h
    25.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Round End Cap 28.6 mm 25.0 mm PVC Red

10008881

Price Range
£ 0.6431 - £ 0.3912

Stock Levels
14500 In stock
Attributes
  • d
    28.6 mm
  • h
    25.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Round End Cap 12.7 mm 13.0 mm PVC Red

10008744

Price Range
£ 0.2442 - £ 0.1117

Stock Levels
Request the lead time here
Attributes
  • d
    12.7 mm
  • h
    13.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Round End Cap 17.4 mm 13.0 mm PVC Red

10008799

Price Range
£ 0.4092 - £ 0.1545

Stock Levels
2500 In stock
Attributes
  • d
    17.4 mm
  • h
    13.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Round End Cap 22.2 mm 25.0 mm PVC Red

10008836

Price Range
£ 0.6086 - £ 0.2508

Stock Levels
375 In stock
Attributes
  • d
    22.2 mm
  • h
    25.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Round End Cap 26.3 mm 25.0 mm PVC Red

10008874

Price Range
£ 0.8531 - £ 0.3075

Stock Levels
6625 In stock
Attributes
  • d
    26.3 mm
  • h
    25.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Round End Cap 4.4 mm 25.0 mm PVC Black

10006177

Price Range
£ 0.153 - £ 0.0854

Stock Levels
25000 In stock
Attributes
  • d
    4.4 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    M5; 3/16 in
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Round End Cap 38.1 mm 25.0 mm PVC Red

10008928

Price Range
£ 1.3819 - £ 0.5556

Stock Levels
12600 In stock
Attributes
  • d
    38.1 mm
  • h
    25.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Round End Cap 50.8 mm 38.0 mm PVC Red

10008966

Price Range
£ 2.5832 - £ 1.0361

Stock Levels
1400 In stock
Attributes
  • d
    50.8 mm
  • h
    38.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Round End Cap 5.2 mm 13.0 mm PVC Black

10006221

Price Range
£ 0.1007 - £ 0.0783

Stock Levels
14500 In stock
Attributes
  • d
    5.2 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Black
Round End Cap 11.1 mm 13.0 mm PVC Red

10008720

Price Range
£ 0.2458 - £ 0.1044

Stock Levels
9000 In stock
Attributes
  • d
    11.1 mm
  • h
    13.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Round End Cap 14.3 mm 13.0 mm PVC Red

10008768

Price Range
£ 0.2586 - £ 0.1228

Stock Levels
8000 In stock
Attributes
  • d
    14.3 mm
  • h
    13.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790