Menu Search

Round Vinyl End Caps

In stock

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Sizes (All) Colour h Thread Standard View
10006566 £ 0.1135 - £ 0.1719 33000 In stock
11.9 mm
M12; 1/2 in
Black
13.0 mm
UNF
10006351 £ 0.0867 - £ 0.1246 138750 In stock
7.7 mm
M8; 5/16 in
Black
13.0 mm
UNF
10006399 £ 0.1067 - £ 0.153 2000 In stock
7.9 mm
M8; 5/16 in
Black
19.0 mm
UNF
£ 0.1771 - £ 0.3162 4500 In stock
13.5 mm
M14
Black
25.0 mm
Metric
10006603 £ 0.1587 - £ 0.2118 6250 In stock
12.7 mm
1/4 in; 1/2 in
Black
19.0 mm
UNF
£ 0.1087 - £ 0.257 32000 In stock
11.9 mm
Red
13.0 mm
£ 0.1272 - £ 0.3614 6000 In stock
15.9 mm
Red
13.0 mm
£ 3.2175 - £ 4.3585 11220 In stock
69.8 mm
Non Threaded
Red
50.0 mm
Non Threaded
10008690 £ 0.0858 - £ 0.1889 3000 In stock
8.7 mm
Non Threaded
Red
13.0 mm
Non Threaded
10008706 £ 0.0895 - £ 0.1905 7500 In stock
9.5 mm
Non Threaded
Red
13.0 mm
Non Threaded
10008973 £ 1.2274 - £ 2.5992 Request the lead time here
53.9 mm
Red
38.0 mm
£ 0.5924 - £ 1.6025 3510 In stock
41.3 mm
Red
25.0 mm
£ 1.1126 - £ 1.4351 Request the lead time here
38.1 mm
M39; 1-1/2 in
Black
50.0 mm
UNF
10007334 £ 0.7483 - £ 1.3341 21150 In stock
44.5 mm
1-3/8 in; M45
Black
25.0 mm
Metric
10007372 £ 0.9879 - £ 1.4431 Request the lead time here
47.6 mm
1-1/2 in; M48
Black
38.0 mm
Metric
10007419 £ 1.7434 - £ 2.2351 26435 In stock
50.8 mm
2 in
Black
50.0 mm
UNF
10007303 £ 0.6194 - £ 1.079 4050 In stock
41.3 mm
1-1/4 in; M42
Black
25.0 mm
Metric
£ 0.9043 - £ 1.6132 500 In stock
44.5 mm
1-3/8 in; M45
Black
38.0 mm
Metric
£ 1.5875 - £ 2.049 4492 In stock
47.6 mm
1-1/2 in
Black
50.0 mm
BSP
£ 1.2827 - £ 1.6504 108 In stock
53.9 mm
1-3/4 in
Black
38.0 mm
BSP
  • of 14
Round End Cap 11.9 mm 13.0 mm PVC Black

10006566

Price Range
£ 0.1719 - £ 0.1135

Stock Levels
33000 In stock
Attributes
  • d
    11.9 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    M12; 1/2 in
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Round End Cap 7.7 mm 13.0 mm PVC Black

10006351

Price Range
£ 0.1246 - £ 0.0867

Stock Levels
138750 In stock
Attributes
  • d
    7.7 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    M8; 5/16 in
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Round End Cap 7.9 mm 19.0 mm PVC Black

10006399

Price Range
£ 0.153 - £ 0.1067

Stock Levels
2000 In stock
Attributes
  • d
    7.9 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    M8; 5/16 in
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Round End Cap 13.5 mm 25.0 mm PVC Black

10006658

Price Range
£ 0.3162 - £ 0.1771

Stock Levels
4500 In stock
Attributes
  • d
    13.5 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    M14
  • Thread Standard
    Metric
  • Colour
    Black
Round End Cap 12.7 mm 19.0 mm PVC Black

10006603

Price Range
£ 0.2118 - £ 0.1587

Stock Levels
6250 In stock
Attributes
  • d
    12.7 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    1/4 in; 1/2 in
  • Thread Standard
    BSP
  • Thread Standard
    UNF
Round End Cap 11.9 mm 13.0 mm PVC Red

10008737

Price Range
£ 0.257 - £ 0.1087

Stock Levels
32000 In stock
Attributes
  • d
    11.9 mm
  • h
    13.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    39235
Round End Cap 15.9 mm 13.0 mm PVC Red

10008782

Price Range
£ 0.3614 - £ 0.1272

Stock Levels
6000 In stock
Attributes
  • d
    15.9 mm
  • h
    13.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Round End Cap 69.8 mm 50.0 mm PVC Red

10009017

Price Range
£ 4.3585 - £ 3.2175

Stock Levels
11220 In stock
Attributes
  • d
    69.8 mm
  • h
    50.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Red
Round End Cap 8.7 mm 13.0 mm PVC Red

10008690

Price Range
£ 0.1889 - £ 0.0858

Stock Levels
3000 In stock
Attributes
  • d
    8.7 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Red
Round End Cap 9.5 mm 13.0 mm PVC Red

10008706

Price Range
£ 0.1905 - £ 0.0895

Stock Levels
7500 In stock
Attributes
  • d
    9.5 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Red
Round End Cap 53.9 mm 38.0 mm PVC Red

10008973

Price Range
£ 2.5992 - £ 1.2274

Stock Levels
Request the lead time here
Attributes
  • d
    53.9 mm
  • h
    38.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Round End Cap 41.3 mm 25.0 mm PVC Red

10008935

Price Range
£ 1.6025 - £ 0.5924

Stock Levels
3510 In stock
Attributes
  • d
    41.3 mm
  • h
    25.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    39235
Round End Cap 38.1 mm 50.0 mm PVC Black

10007297

Price Range
£ 1.4351 - £ 1.1126

Stock Levels
Request the lead time here
Attributes
  • d
    38.1 mm
  • h
    50.0 mm
  • Thread Sizes (All)
    M39; 1-1/2 in
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Round End Cap 44.5 mm 25.0 mm PVC Black

10007334

Price Range
£ 1.3341 - £ 0.7483

Stock Levels
21150 In stock
Attributes
  • d
    44.5 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    1-3/8 in; M45
  • Thread Standard
    BSP
  • Thread Standard
    Metric
Round End Cap 47.6 mm 38.0 mm PVC Black

10007372

Price Range
£ 1.4431 - £ 0.9879

Stock Levels
Request the lead time here
Attributes
  • d
    47.6 mm
  • h
    38.0 mm
  • Thread Sizes (All)
    1-1/2 in; M48
  • Thread Standard
    BSP
  • Thread Standard
    Metric
Round End Cap 50.8 mm 50.0 mm PVC Black

10007419

Price Range
£ 2.2351 - £ 1.7434

Stock Levels
26435 In stock
Attributes
  • d
    50.8 mm
  • h
    50.0 mm
  • Thread Sizes (All)
    2 in
  • Thread Standard
    UNF
  • Colour
    Black
Round End Cap 41.3 mm 25.0 mm PVC Black

10007303

Price Range
£ 1.079 - £ 0.6194

Stock Levels
4050 In stock
Attributes
  • d
    41.3 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    1-1/4 in; M42
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Round End Cap 44.5 mm 38.0 mm PVC Black

10007341

Price Range
£ 1.6132 - £ 0.9043

Stock Levels
500 In stock
Attributes
  • d
    44.5 mm
  • h
    38.0 mm
  • Thread Sizes (All)
    1-3/8 in; M45
  • Thread Standard
    BSP
  • Thread Standard
    Metric
Round End Cap 47.6 mm 50.0 mm PVC Black

10007389

Price Range
£ 2.049 - £ 1.5875

Stock Levels
4492 In stock
Attributes
  • d
    47.6 mm
  • h
    50.0 mm
  • Thread Sizes (All)
    1-1/2 in
  • Thread Standard
    BSP
  • Colour
    Black
Round End Cap 53.9 mm 38.0 mm PVC Black

10007426

Price Range
£ 1.6504 - £ 1.2827

Stock Levels
108 In stock
Attributes
  • d
    53.9 mm
  • h
    38.0 mm
  • Thread Sizes (All)
    1-3/4 in
  • Thread Standard
    BSP
  • Colour
    Black