Menu Search

Round Vinyl End Caps

In stock

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Sizes (All) Colour h Thread Standard View
£ 0.0695 - £ 0.0895 Request the lead time here
5.5 mm
Black
13.0 mm
£ 0.081 - £ 0.1044 5500 In stock
3.6 mm
M4
Black
25.0 mm
Metric
£ 0.0806 - £ 0.1041 Request the lead time here
5.5 mm
Black
19.0 mm
10006139 £ 0.0725 - £ 0.0938 38500 In stock
3.9 mm
Non Threaded
Black
13.0 mm
Non Threaded
10006290 £ 0.1002 - £ 0.1289 14000 In stock
5.9 mm
M6; 1/4 in
Black
25.0 mm
UNF
£ 0.0827 - £ 0.1538 9500 In stock
7.0 mm
Non Threaded
Black
13.0 mm
Non Threaded
10006214 £ 0.0905 - £ 0.1166 7500 In stock
4.8 mm
M5; 3/16 in
Black
25.0 mm
UNF
£ 0.081 - £ 0.1044 13800 In stock
5.2 mm
Non Threaded
Black
19.0 mm
Non Threaded
£ 0.0735 - £ 0.131 14500 In stock
4.4 mm
M5; 3/16 in
Black
13.0 mm
UNF
10006368 £ 0.1067 - £ 0.1373 5000 In stock
7.7 mm
M8; 5/16 in
Black
19.0 mm
UNF
10006405 £ 0.1199 - £ 0.1613 59500 In stock
7.9 mm
M8; 5/16 in
Black
25.0 mm
UNF
10006283 £ 0.0902 - £ 0.1164 12000 In stock
5.9 mm
M6; 1/4 in
Black
19.0 mm
UNF
10108697 £ 0.0924 - £ 0.119 2871 In stock
5.5 mm
Black
25.0 mm
10006443 £ 0.0897 - £ 0.1251 29500 In stock
8.7 mm
Non Threaded
Black
13.0 mm
Non Threaded
10154618 £ 0.0457 - £ 0.1113 Request the lead time here
2.0 mm
Non Threaded
Black
13.0 mm
Non Threaded
£ 0.1615 - £ 0.2896 500 In stock
13.5 mm
M14
Black
19.0 mm
Metric
£ 0.1785 - £ 0.2522 Request the lead time here
13.8 mm
M14
Black
25.0 mm
Metric
£ 0.1291 - £ 0.1661 48000 In stock
15.2 mm
Non Threaded
Black
13.0 mm
Non Threaded
£ 0.2026 - £ 0.2479 1000 In stock
19.9 mm
Non Threaded
Black
13.0 mm
Non Threaded
£ 0.1226 - £ 0.2192 204500 In stock
13.5 mm
M14
Black
13.0 mm
Metric
  • of 14
Round End Cap 5.5 mm 13.0 mm PVC Black

10006252

Price Range
£ 0.0895 - £ 0.0695

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • h
    13.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Round End Cap 3.6 mm 25.0 mm PVC Black

10108673

Price Range
£ 0.1044 - £ 0.081

Stock Levels
5500 In stock
Attributes
  • d
    3.6 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric
  • Colour
    Black
Round End Cap 5.5 mm 19.0 mm PVC Black

10006269

Price Range
£ 0.1041 - £ 0.0806

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • h
    19.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Round End Cap 3.9 mm 13.0 mm PVC Black

10006139

Price Range
£ 0.0938 - £ 0.0725

Stock Levels
38500 In stock
Attributes
  • d
    3.9 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Black
Round End Cap 5.9 mm 25.0 mm PVC Black

10006290

Price Range
£ 0.1289 - £ 0.1002

Stock Levels
14000 In stock
Attributes
  • d
    5.9 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    M6; 1/4 in
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Round End Cap 7.0 mm 13.0 mm PVC Black

10006320

Price Range
£ 0.1538 - £ 0.0827

Stock Levels
9500 In stock
Attributes
  • d
    7.0 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Black
Round End Cap 4.8 mm 25.0 mm PVC Black

10006214

Price Range
£ 0.1166 - £ 0.0905

Stock Levels
7500 In stock
Attributes
  • d
    4.8 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    M5; 3/16 in
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Round End Cap 5.2 mm 19.0 mm PVC Black

10006238

Price Range
£ 0.1044 - £ 0.081

Stock Levels
13800 In stock
Attributes
  • d
    5.2 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Black
Round End Cap 4.4 mm 13.0 mm PVC Black

10006160

Price Range
£ 0.131 - £ 0.0735

Stock Levels
14500 In stock
Attributes
  • d
    4.4 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    M5; 3/16 in
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Round End Cap 7.7 mm 19.0 mm PVC Black

10006368

Price Range
£ 0.1373 - £ 0.1067

Stock Levels
5000 In stock
Attributes
  • d
    7.7 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    M8; 5/16 in
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Round End Cap 7.9 mm 25.0 mm PVC Black

10006405

Price Range
£ 0.1613 - £ 0.1199

Stock Levels
59500 In stock
Attributes
  • d
    7.9 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    M8; 5/16 in
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Round End Cap 5.9 mm 19.0 mm PVC Black

10006283

Price Range
£ 0.1164 - £ 0.0902

Stock Levels
12000 In stock
Attributes
  • d
    5.9 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    M6; 1/4 in
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Round End Cap 5.5 mm 25.0 mm PVC Black

10108697

Price Range
£ 0.119 - £ 0.0924

Stock Levels
2871 In stock
Attributes
  • d
    5.5 mm
  • h
    25.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Round End Cap 8.7 mm 13.0 mm PVC Black

10006443

Price Range
£ 0.1251 - £ 0.0897

Stock Levels
29500 In stock
Attributes
  • d
    8.7 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Black
Round End Cap 2.0 mm 13.0 mm PVC Black

10154618

Price Range
£ 0.1113 - £ 0.0457

Stock Levels
Request the lead time here
Attributes
  • d
    2.0 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Black
Round End Cap 13.5 mm 19.0 mm PVC Black

10006641

Price Range
£ 0.2896 - £ 0.1615

Stock Levels
500 In stock
Attributes
  • d
    13.5 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    M14
  • Thread Standard
    Metric
  • Colour
    Black
Round End Cap 13.8 mm 25.0 mm PVC Black

10006689

Price Range
£ 0.2522 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • d
    13.8 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    M14
  • Thread Standard
    Metric
  • Colour
    Black
Round End Cap 15.2 mm 13.0 mm PVC Black

10006726

Price Range
£ 0.1661 - £ 0.1291

Stock Levels
48000 In stock
Attributes
  • d
    15.2 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Black
Round End Cap 19.9 mm 13.0 mm PVC Black

10006863

Price Range
£ 0.2479 - £ 0.2026

Stock Levels
1000 In stock
Attributes
  • d
    19.9 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Black
Round End Cap 13.5 mm 13.0 mm PVC Black

10006634

Price Range
£ 0.2192 - £ 0.1226

Stock Levels
204500 In stock
Attributes
  • d
    13.5 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    M14
  • Thread Standard
    Metric
  • Colour
    Black