Menu Search

Round Vinyl End Caps

In stock

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Sizes (All) Colour h Thread Standard View
10006344 £ 0.1084 - £ 0.2033 15000 In stock
7.0 mm
Non Threaded
Black
25.0 mm
Non Threaded
10006603 £ 0.1587 - £ 0.2118 6250 In stock
12.7 mm
1/4 in; 1/2 in
Black
19.0 mm
UNF
10006382 £ 0.0867 - £ 0.1156 23500 In stock
7.9 mm
Black
13.0 mm
£ 0.1228 - £ 0.1897 4500 In stock
10.3 mm
Non Threaded
Black
19.0 mm
Non Threaded
£ 0.1074 - £ 0.1387 1500 In stock
8.3 mm
Non Threaded
Black
19.0 mm
Non Threaded
£ 0.1573 - £ 0.2352 4250 In stock
11.1 mm
M12; 7/16 in
Black
25.0 mm
UNF
10006306 £ 0.0817 - £ 0.1052 2000 In stock
6.4 mm
Non Threaded
Black
13.0 mm
Non Threaded
£ 0.103 - £ 0.191 6500 In stock
7.0 mm
Non Threaded
Black
19.0 mm
Non Threaded
10006481 £ 0.1162 - £ 0.1575 57000 In stock
9.5 mm
1/8 in; M10; 3/8 in
Black
19.0 mm
UNF
10006276 £ 0.0799 - £ 0.1033 43500 In stock
5.9 mm
M6; 1/4 in
Black
13.0 mm
UNF
10006351 £ 0.0867 - £ 0.1246 116250 In stock
7.7 mm
M8; 5/16 in
Black
13.0 mm
UNF
10006207 £ 0.0796 - £ 0.1025 21500 In stock
4.8 mm
M5; 3/16 in
Black
19.0 mm
UNF
£ 0.0965 - £ 0.1246 7000 In stock
5.2 mm
Non Threaded
Black
25.0 mm
Non Threaded
10006498 £ 0.1417 - £ 0.1831 18000 In stock
9.5 mm
1/8 in; M10; 3/8 in
Black
25.0 mm
UNF
£ 0.0934 - £ 0.157 78000 In stock
9.5 mm
1/8 in; M10; 3/8 in
Black
13.0 mm
UNF
10006399 £ 0.1067 - £ 0.153 2000 In stock
7.9 mm
M8; 5/16 in
Black
19.0 mm
UNF
£ 0.1771 - £ 0.3162 4500 In stock
13.5 mm
M14
Black
25.0 mm
Metric
£ 0.103 - £ 0.153 Request the lead time here
6.4 mm
Non Threaded
Black
25.0 mm
Non Threaded
£ 0.3401 - £ 0.5926 81750 In stock
22.2 mm
5/8 in; 7/8 in
Black
13.0 mm
UNF
£ 0.2849 - £ 0.5767 1125 In stock
23.8 mm
M24
Black
25.0 mm
Metric
  • of 14
Round End Cap 7.0 mm 25.0 mm PVC Black

10006344

Price Range
£ 0.2033 - £ 0.1084

Stock Levels
15000 In stock
Attributes
  • d
    7.0 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Black
Round End Cap 12.7 mm 19.0 mm PVC Black

10006603

Price Range
£ 0.2118 - £ 0.1587

Stock Levels
6250 In stock
Attributes
  • d
    12.7 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    1/4 in; 1/2 in
  • Thread Standard
    BSP
  • Thread Standard
    UNF
Round End Cap 7.9 mm 13.0 mm PVC Black

10006382

Price Range
£ 0.1156 - £ 0.0867

Stock Levels
23500 In stock
Attributes
  • d
    7.9 mm
  • h
    13.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    39235
Round End Cap 10.3 mm 19.0 mm PVC Black

10006511

Price Range
£ 0.1897 - £ 0.1228

Stock Levels
4500 In stock
Attributes
  • d
    10.3 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Black
Round End Cap 8.3 mm 19.0 mm PVC Black

10006429

Price Range
£ 0.1387 - £ 0.1074

Stock Levels
1500 In stock
Attributes
  • d
    8.3 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Black
Round End Cap 11.1 mm 25.0 mm PVC Black

10006559

Price Range
£ 0.2352 - £ 0.1573

Stock Levels
4250 In stock
Attributes
  • d
    11.1 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    M12; 7/16 in
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Round End Cap 6.4 mm 13.0 mm PVC Black

10006306

Price Range
£ 0.1052 - £ 0.0817

Stock Levels
2000 In stock
Attributes
  • d
    6.4 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Black
Round End Cap 7.0 mm 19.0 mm PVC Black

10006337

Price Range
£ 0.191 - £ 0.103

Stock Levels
6500 In stock
Attributes
  • d
    7.0 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Black
Round End Cap 9.5 mm 19.0 mm PVC Black

10006481

Price Range
£ 0.1575 - £ 0.1162

Stock Levels
57000 In stock
Attributes
  • d
    9.5 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    1/8 in; M10; 3/8 in
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Round End Cap 5.9 mm 13.0 mm PVC Black

10006276

Price Range
£ 0.1033 - £ 0.0799

Stock Levels
43500 In stock
Attributes
  • d
    5.9 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    M6; 1/4 in
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Round End Cap 7.7 mm 13.0 mm PVC Black

10006351

Price Range
£ 0.1246 - £ 0.0867

Stock Levels
116250 In stock
Attributes
  • d
    7.7 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    M8; 5/16 in
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Round End Cap 4.8 mm 19.0 mm PVC Black

10006207

Price Range
£ 0.1025 - £ 0.0796

Stock Levels
21500 In stock
Attributes
  • d
    4.8 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    M5; 3/16 in
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Round End Cap 5.2 mm 25.0 mm PVC Black

10006245

Price Range
£ 0.1246 - £ 0.0965

Stock Levels
7000 In stock
Attributes
  • d
    5.2 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Black
Round End Cap 9.5 mm 25.0 mm PVC Black

10006498

Price Range
£ 0.1831 - £ 0.1417

Stock Levels
18000 In stock
Attributes
  • d
    9.5 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    1/8 in; M10; 3/8 in
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Round End Cap 9.5 mm 13.0 mm PVC Black

10006474

Price Range
£ 0.157 - £ 0.0934

Stock Levels
78000 In stock
Attributes
  • d
    9.5 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    1/8 in; M10; 3/8 in
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Round End Cap 7.9 mm 19.0 mm PVC Black

10006399

Price Range
£ 0.153 - £ 0.1067

Stock Levels
2000 In stock
Attributes
  • d
    7.9 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    M8; 5/16 in
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Round End Cap 13.5 mm 25.0 mm PVC Black

10006658

Price Range
£ 0.3162 - £ 0.1771

Stock Levels
4500 In stock
Attributes
  • d
    13.5 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    M14
  • Thread Standard
    Metric
  • Colour
    Black
Round End Cap 6.4 mm 25.0 mm PVC Black

10006313

Price Range
£ 0.153 - £ 0.103

Stock Levels
Request the lead time here
Attributes
  • d
    6.4 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Black
Round End Cap 22.2 mm 13.0 mm PVC Black

10006955

Price Range
£ 0.5926 - £ 0.3401

Stock Levels
81750 In stock
Attributes
  • d
    22.2 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    5/8 in; 7/8 in
  • Thread Standard
    BSP
  • Thread Standard
    UNF
Round End Cap 23.8 mm 25.0 mm PVC Black

10007006

Price Range
£ 0.5767 - £ 0.2849

Stock Levels
1125 In stock
Attributes
  • d
    23.8 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    M24
  • Thread Standard
    Metric
  • Colour
    Black