Menu Search

Round Vinyl End Caps

In stock

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Sizes (All) Colour h Thread Standard View
£ 0.3075 - £ 0.8531 250 In stock
26.3 mm
Red
25.0 mm
£ 0.1927 - £ 0.3029 12200 In stock
17.4 mm
M18
Black
19.0 mm
Metric
10006849 £ 0.231 - £ 0.3641 31000 In stock
19.1 mm
M20; 3/4 in
Black
25.0 mm
UNF
£ 0.1715 - £ 0.2976 5000 In stock
14.3 mm
M15
Black
19.0 mm
Metric
£ 0.1913 - £ 0.2763 5750 In stock
15.2 mm
Non Threaded
Black
25.0 mm
Non Threaded
£ 0.2069 - £ 0.4345 819 In stock
15.9 mm
M18
Black
40.0 mm
Metric Threads
10006764 £ 0.1757 - £ 0.3561 115250 In stock
15.9 mm
3/8 in; M16
Black
19.0 mm
Metric
10006757 £ 0.1329 - £ 0.271 73500 In stock
15.9 mm
3/8 in; M16
Black
13.0 mm
Metric
£ 0.3614 - £ 0.6378 3480 In stock
21.4 mm
M22
Black
38.0 mm
Metric
£ 0.2268 - £ 0.3906 2500 In stock
23.8 mm
M24
Black
13.0 mm
Metric
£ 0.1226 - £ 0.2192 204500 In stock
13.5 mm
M14
Black
13.0 mm
Metric
10006665 £ 0.1244 - £ 0.2019 8500 In stock
13.8 mm
M14
Black
13.0 mm
Metric
£ 0.2041 - £ 0.3269 32250 In stock
20.6 mm
1/2 in
Black
13.0 mm
BSP
£ 0.8447 - £ 1.0896 75 In stock
30.2 mm
7/8 in
Black
50.0 mm
BSP
£ 0.6619 - £ 1.39 2300 In stock
33.0 mm
Black
38.0 mm
£ 0.2849 - £ 0.5767 1125 In stock
23.8 mm
M24
Black
25.0 mm
Metric
£ 0.4011 - £ 0.7149 4700 In stock
24.6 mm
M25
Black
38.0 mm
Metric
£ 0.2664 - £ 0.4518 17500 In stock
26.3 mm
3/4 in; M27
Black
13.0 mm
Metric
10007143 £ 0.4195 - £ 0.7468 5500 In stock
26.9 mm
M27
Black
38.0 mm
Metric
10007181 £ 0.4592 - £ 0.5953 112400 In stock
30.2 mm
7/8 in
Black
25.0 mm
BSP
  • of 14
Round End Cap 26.3 mm 25.0 mm PVC Red

10008874

Price Range
£ 0.8531 - £ 0.3075

Stock Levels
250 In stock
Attributes
  • d
    26.3 mm
  • h
    25.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Round End Cap 17.4 mm 19.0 mm PVC Black

10006801

Price Range
£ 0.3029 - £ 0.1927

Stock Levels
12200 In stock
Attributes
  • d
    17.4 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    M18
  • Thread Standard
    Metric
  • Colour
    Black
Round End Cap 19.1 mm 25.0 mm PVC Black

10006849

Price Range
£ 0.3641 - £ 0.231

Stock Levels
31000 In stock
Attributes
  • d
    19.1 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    M20; 3/4 in
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Round End Cap 14.3 mm 19.0 mm PVC Black

10006702

Price Range
£ 0.2976 - £ 0.1715

Stock Levels
5000 In stock
Attributes
  • d
    14.3 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    M15
  • Thread Standard
    Metric
  • Colour
    Black
Round End Cap 15.2 mm 25.0 mm PVC Black

10006740

Price Range
£ 0.2763 - £ 0.1913

Stock Levels
5750 In stock
Attributes
  • d
    15.2 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Black
Round End Cap 15.9 mm 40.0 mm PVC Black

10108710

Price Range
£ 0.4345 - £ 0.2069

Stock Levels
819 In stock
Attributes
  • d
    15.9 mm
  • h
    40.0 mm
  • Thread Sizes (All)
    M18
  • Thread Standard
    Metric Threads
  • Colour
    Black
Round End Cap 15.9 mm 19.0 mm PVC Black

10006764

Price Range
£ 0.3561 - £ 0.1757

Stock Levels
115250 In stock
Attributes
  • d
    15.9 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    3/8 in; M16
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Round End Cap 15.9 mm 13.0 mm PVC Black

10006757

Price Range
£ 0.271 - £ 0.1329

Stock Levels
73500 In stock
Attributes
  • d
    15.9 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    3/8 in; M16
  • Thread Standard
    BSP
  • Thread Standard
    Metric
Round End Cap 21.4 mm 38.0 mm PVC Black

10006948

Price Range
£ 0.6378 - £ 0.3614

Stock Levels
3480 In stock
Attributes
  • d
    21.4 mm
  • h
    38.0 mm
  • Thread Sizes (All)
    M22
  • Thread Standard
    Metric
  • Colour
    Black
Round End Cap 23.8 mm 13.0 mm PVC Black

10006993

Price Range
£ 0.3906 - £ 0.2268

Stock Levels
2500 In stock
Attributes
  • d
    23.8 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    M24
  • Thread Standard
    Metric
  • Colour
    Black
Round End Cap 13.5 mm 13.0 mm PVC Black

10006634

Price Range
£ 0.2192 - £ 0.1226

Stock Levels
204500 In stock
Attributes
  • d
    13.5 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    M14
  • Thread Standard
    Metric
  • Colour
    Black
Round End Cap 13.8 mm 13.0 mm PVC Black

10006665

Price Range
£ 0.2019 - £ 0.1244

Stock Levels
8500 In stock
Attributes
  • d
    13.8 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    M14
  • Thread Standard
    Metric
  • Colour
    Black
Round End Cap 20.6 mm 13.0 mm PVC Black

10006894

Price Range
£ 0.3269 - £ 0.2041

Stock Levels
32250 In stock
Attributes
  • d
    20.6 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    1/2 in
  • Thread Standard
    BSP
  • Colour
    Black
Round End Cap 30.2 mm 50.0 mm PVC Black

10007204

Price Range
£ 1.0896 - £ 0.8447

Stock Levels
75 In stock
Attributes
  • d
    30.2 mm
  • h
    50.0 mm
  • Thread Sizes (All)
    7/8 in
  • Thread Standard
    BSP
  • Colour
    Black
Round End Cap 33.0 mm 38.0 mm PVC Black

10108727

Price Range
£ 1.39 - £ 0.6619

Stock Levels
2300 In stock
Attributes
  • d
    33.0 mm
  • h
    38.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Round End Cap 23.8 mm 25.0 mm PVC Black

10007006

Price Range
£ 0.5767 - £ 0.2849

Stock Levels
1125 In stock
Attributes
  • d
    23.8 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    M24
  • Thread Standard
    Metric
  • Colour
    Black
Round End Cap 24.6 mm 38.0 mm PVC Black

10007044

Price Range
£ 0.7149 - £ 0.4011

Stock Levels
4700 In stock
Attributes
  • d
    24.6 mm
  • h
    38.0 mm
  • Thread Sizes (All)
    M25
  • Thread Standard
    Metric
  • Colour
    Black
Round End Cap 26.3 mm 13.0 mm PVC Black

10007099

Price Range
£ 0.4518 - £ 0.2664

Stock Levels
17500 In stock
Attributes
  • d
    26.3 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    3/4 in; M27
  • Thread Standard
    BSP
  • Thread Standard
    Metric
Round End Cap 26.9 mm 38.0 mm PVC Black

10007143

Price Range
£ 0.7468 - £ 0.4195

Stock Levels
5500 In stock
Attributes
  • d
    26.9 mm
  • h
    38.0 mm
  • Thread Sizes (All)
    M27
  • Thread Standard
    Metric
  • Colour
    Black
Round End Cap 30.2 mm 25.0 mm PVC Black

10007181

Price Range
£ 0.5953 - £ 0.4592

Stock Levels
112400 In stock
Attributes
  • d
    30.2 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    7/8 in
  • Thread Standard
    BSP
  • Colour
    Black