Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.
These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.
These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Sizes (All) | Colour | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.5924 - £ 1.6025 | 3510 In stock |
1.626 in
41.3 mm
|
|
Red
|
0.984 in
25.0 mm
|
|
||
| £ 0.5854 - £ 1.2293 | 1000 In stock |
1.252 in
31.8 mm
|
|
Red
|
1.496 in
38.0 mm
|
|
||
| 10008904 | £ 0.4819 - £ 0.9886 | Request the lead time here |
1.252 in
31.8 mm
|
|
Red
|
0.984 in
25.0 mm
|
|
|
| £ 3.2175 - £ 4.3585 | 11220 In stock |
2.748 in
69.8 mm
|
Non Threaded
|
Red
|
1.969 in
50.0 mm
|
Non Threaded
|
||
| 10008973 | £ 1.2274 - £ 2.5992 | Request the lead time here |
2.122 in
53.9 mm
|
|
Red
|
1.496 in
38.0 mm
|
|
|
| £ 0.1087 - £ 0.257 | 32000 In stock |
0.469 in
11.9 mm
|
|
Red
|
0.512 in
13.0 mm
|
|
||
| £ 0.3075 - £ 0.8531 | 250 In stock |
1.035 in
26.3 mm
|
|
Red
|
0.984 in
25.0 mm
|
|
||
| £ 0.9043 - £ 1.899 | 1400 In stock |
1.752 in
44.5 mm
|
|
Red
|
1.496 in
38.0 mm
|
|
||
| £ 0.4181 - £ 0.8959 | 34850 In stock |
1.126 in
28.6 mm
|
|
Red
|
1.496 in
38.0 mm
|
|
||
| 10108819 | £ 0.3912 - £ 0.8215 | 200 In stock |
0.937 in
23.8 mm
|
|
Red
|
1.496 in
38.0 mm
|
|
|
| £ 0.6619 - £ 1.39 | 150 In stock |
1.374 in
34.9 mm
|
|
Red
|
1.496 in
38.0 mm
|
|
||
| £ 0.0741 - £ 0.0951 | 3000 In stock |
0.154 in
3.9 mm
|
Non Threaded
|
Black
|
0.748 in
19.0 mm
|
Non Threaded
|
||
| 10008997 | £ 1.8851 - £ 2.8437 | Request the lead time here |
2.374 in
60.3 mm
|
|
Red
|
1.496 in
38.0 mm
|
|
|
| £ 2.2678 - £ 3.136 | 3400 In stock |
2.5 in
63.5 mm
|
|
Red
|
1.496 in
38.0 mm
|
|
||
| £ 0.0693 - £ 0.089 | 36350 In stock |
0.142 in
3.6 mm
|
M4
|
Black
|
0.512 in
13.0 mm
|
Metric
|
||
| £ 0.1545 - £ 0.3244 | Request the lead time here |
0.685 in
17.4 mm
|
|
Red
|
1.496 in
38.0 mm
|
|
||
| £ 0.1231 - £ 0.2843 | 500 In stock |
0.598 in
15.2 mm
|
Non Threaded
|
Red
|
0.512 in
13.0 mm
|
Non Threaded
|
||
| £ 1.0361 - £ 2.5832 | 1400 In stock |
2 in
50.8 mm
|
|
Red
|
1.496 in
38.0 mm
|
|
||
| £ 0.7158 - £ 1.3607 | 1850 In stock |
1.752 in
44.5 mm
|
|
Red
|
0.984 in
25.0 mm
|
|
||
| £ 0.5258 - £ 1.2012 | 2300 In stock |
1.374 in
34.9 mm
|
|
Red
|
0.984 in
25.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue