10008812
FCZF-0206-025
| Quantity | Unit price |
|---|---|
| 125 - 1249 | £ 0.6378 |
| 1250 + | £ 0.231 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 0.811 in |
|---|---|
| d | 20.6 mm |
| h | 0.984 in |
| h | 25.0 mm |
| Colour | Red |
| Full Material | Polyvinyl Chloride |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue