| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.497 |
| 1000 + | £ 0.2367 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 0.783 in |
|---|---|
| d | 19.9 mm |
| h | 1.496 in |
| h | 38.0 mm |
| Colour | Red |
| Full Material | Polyvinyl Chloride |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue