10353387
155100669907
| Quantity | Unit price |
|---|
| d | 4.4 mm |
|---|---|
| d | 0.173 in |
| h | 19.0 mm |
| h | 0.748 in |
| Thread Sizes (All) | 3/16; M5 |
| Thread Standard | UNF Threads |
| Thread Standard | Metric Threads |
| Colour | Black |
| Full Material | Polyvinyl Chloride |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue