Quantity | Unit price |
---|---|
1000 + | £ 0.1644 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 0.189 in |
---|---|
Spacer Length | 4.8 mm |
Inside Diameter | 0.201 in |
Inside Diameter | 5.1 mm |
Outside Diameter | 9.5 mm |
Outside Diameter | 0.374 in |
Full Material | Polyvinyl Chloride |
Colour | Grey |
Spacer Shape | Round |
Commodity Code | 3926909790 |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue