Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.0582 - £ 0.0582 | 5414 In stock |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.0552 - £ 0.0552 | 25898 In stock |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0754 - £ 0.0769 | 7565 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0781 - £ 0.0796 | 1367 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.0798 - £ 0.0815 | 169492 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.0945 - £ 0.0965 | 90550 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.0959 - £ 0.0979 | 157542 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.0768 - £ 0.0783 | 128512 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.085 - £ 0.0868 | 98580 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.0781 - £ 0.0796 | 95500 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.0962 - £ 0.0981 | 4000 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.1002 - £ 0.1023 | 500 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.0754 - £ 0.0769 | 9932 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0684 - £ 0.0698 | 99500 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1102 - £ 0.1125 | Request the lead time here |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.1196 - £ 0.122 | 87000 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.1292 - £ 0.1346 | 39725 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.1445 - £ 0.1502 | Request the lead time here |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.1151 - £ 0.1175 | 22500 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.085 - £ 0.0868 | 45836 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm