Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.2253 - £ 0.2338 | 4085 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.1715 - £ 0.1785 | 3983 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.0629 - £ 0.0683 | 16 In stock |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| 10167083 | £ 0.0983 - £ 0.107 | Request the lead time here |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
| £ 0.0602 - £ 0.0654 | 186000 In stock |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| 10167014 | £ 0.055 - £ 0.0598 | 88500 In stock |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.0985 - £ 0.1071 | 394 In stock |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
||
| 10167366 | £ 0.0761 - £ 0.0827 | 6000 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
|
| £ 0.1298 - £ 0.138 | 247 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| 10167519 | £ 0.1516 - £ 0.1601 | Request the lead time here |
0.177 in
4.5 mm
|
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
|
| 10167540 | £ 0.0413 - £ 0.044 | Request the lead time here |
0.177 in
4.5 mm
|
0.276 in
7.0 mm
|
0.591 in
15.0 mm
|
|
| 10167410 | £ 0.0606 - £ 0.0659 | 17000 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
|
| £ 0.0639 - £ 0.0694 | 5397 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0749 - £ 0.0815 | 1996 In stock |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.0693 - £ 0.0752 | 4 In stock |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.0579 - £ 0.0629 | 345 In stock |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| 10168257 | £ 0.0579 - £ 0.0629 | 165 In stock |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
|
| £ 0.0907 - £ 0.0965 | Request the lead time here |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| 10168172 | £ 0.0443 - £ 0.0482 | 532 In stock |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|
| £ 0.0443 - £ 0.0482 | 6496 In stock |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm