10167168
RRSN-3260-30
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.0533 |
| 5000 - 9999 | £ 0.0523 |
| 10000 - 19999 | £ 0.0511 |
| 20000 + | £ 0.0501 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 1.181 in |
|---|---|
| Spacer Length | 30.0 mm |
| Inside Diameter | 0.126 in |
| Inside Diameter | 3.2 mm |
| Outside Diameter | 6.0 mm |
| Outside Diameter | 0.236 in |
| Spacer Shape | Round |
| Full Material | Polystyrene |
| Colour | White |
| Material Flammability Standard | UL94 HB |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue