Menu Search

Round Unthreaded POM Spacers

In stock

Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.

One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.

  • Material: POM, Nylon
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 HB, UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
79 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0572 - £ 0.0596 2000 In stock
4.3 mm
6.4 mm
14.3 mm
£ 0.0612 - £ 0.0612 7588 In stock
2.2 mm
4.0 mm
3.0 mm
£ 0.0618 - £ 0.0618 84275 In stock
2.2 mm
4.0 mm
4.0 mm
£ 0.0612 - £ 0.0612 50680 In stock
3.1 mm
5.0 mm
3.0 mm
£ 0.068 - £ 0.068 26000 In stock
3.1 mm
5.0 mm
7.5 mm
£ 0.0795 - £ 0.0795 Request the lead time here
3.1 mm
5.0 mm
15.0 mm
£ 0.0523 - £ 0.0523 1159 In stock
3.1 mm
5.0 mm
2.0 mm
£ 0.0586 - £ 0.0586 27504 In stock
3.1 mm
5.0 mm
5.0 mm
£ 0.0718 - £ 0.0718 1000 In stock
3.1 mm
5.0 mm
10.0 mm
£ 0.0643 - £ 0.0643 64037 In stock
2.2 mm
4.0 mm
8.0 mm
£ 0.0622 - £ 0.0622 80000 In stock
3.1 mm
5.0 mm
5.0 mm
£ 0.0761 - £ 0.0761 32000 In stock
3.1 mm
5.0 mm
10.0 mm
£ 0.0622 - £ 0.0622 50000 In stock
2.2 mm
4.0 mm
5.0 mm
£ 0.0554 - £ 0.0554 25000 In stock
2.2 mm
4.0 mm
2.0 mm
£ 0.0578 - £ 0.0578 Request the lead time here
2.2 mm
4.0 mm
3.0 mm
£ 0.0578 - £ 0.0578 3000 In stock
3.1 mm
5.0 mm
3.0 mm
£ 0.0642 - £ 0.0642 25898 In stock
3.1 mm
5.0 mm
7.5 mm
£ 0.0772 - £ 0.0772 15650 In stock
3.1 mm
5.0 mm
20.0 mm
£ 0.0958 - £ 0.0958 52798 In stock
3.1 mm
5.0 mm
30.0 mm
£ 0.0932 - £ 0.0932 29000 In stock
3.1 mm
5.0 mm
25.0 mm
  • of 4
Spacer 0.171 in 0.250 in 14.3 mm Nylon 6/6

10339121

Price Range
£ 0.0596 - £ 0.0572

Stock Levels
2000 In stock
Attributes
  • Spacer Length
    14.3 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 3.0 mm POM

10042564

Price Range
£ 0.0612 - £ 0.0612

Stock Levels
7588 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 4.0 mm POM

10042601

Price Range
£ 0.0618 - £ 0.0618

Stock Levels
84275 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 3.0 mm POM

10043363

Price Range
£ 0.0612 - £ 0.0612

Stock Levels
50680 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 7.5 mm POM

10043400

Price Range
£ 0.068 - £ 0.068

Stock Levels
26000 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 15.0 mm POM

10043448

Price Range
£ 0.0795 - £ 0.0795

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 2.0 mm POM

10043356

Price Range
£ 0.0523 - £ 0.0523

Stock Levels
1159 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 5.0 mm POM

10043394

Price Range
£ 0.0586 - £ 0.0586

Stock Levels
27504 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 10.0 mm POM

10043431

Price Range
£ 0.0718 - £ 0.0718

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 8.0 mm POM

10042724

Price Range
£ 0.0643 - £ 0.0643

Stock Levels
64037 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 5.0 mm POM

10043387

Price Range
£ 0.0622 - £ 0.0622

Stock Levels
80000 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 10.0 mm POM

10043424

Price Range
£ 0.0761 - £ 0.0761

Stock Levels
32000 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 5.0 mm POM

10042649

Price Range
£ 0.0622 - £ 0.0622

Stock Levels
50000 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 2.0 mm POM

10042526

Price Range
£ 0.0554 - £ 0.0554

Stock Levels
25000 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 3.0 mm POM

10042588

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 3.0 mm POM

10043370

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
3000 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 7.5 mm POM

10043417

Price Range
£ 0.0642 - £ 0.0642

Stock Levels
25898 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 20.0 mm POM

10043479

Price Range
£ 0.0772 - £ 0.0772

Stock Levels
15650 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 30.0 mm POM

10043516

Price Range
£ 0.0958 - £ 0.0958

Stock Levels
52798 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 25.0 mm POM

10043486

Price Range
£ 0.0932 - £ 0.0932

Stock Levels
29000 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural