Menu Search

Round Unthreaded POM Spacers

In stock

Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.

One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.

  • Material: POM, Nylon
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 HB, UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
79 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0572 - £ 0.0596 Request the lead time here
4.3 mm
6.4 mm
14.3 mm
£ 0.068 - £ 0.068 Request the lead time here
2.6 mm
5.0 mm
7.5 mm
£ 0.0932 - £ 0.0932 Request the lead time here
2.6 mm
5.0 mm
25.0 mm
£ 0.0761 - £ 0.0761 Request the lead time here
2.6 mm
4.0 mm
10.0 mm
£ 0.068 - £ 0.068 Request the lead time here
2.6 mm
4.0 mm
7.5 mm
£ 0.0932 - £ 0.0932 Request the lead time here
2.6 mm
4.0 mm
25.0 mm
£ 0.0761 - £ 0.0761 2000 In stock
2.6 mm
5.0 mm
10.0 mm
£ 0.1016 - £ 0.1016 Request the lead time here
2.6 mm
5.0 mm
30.0 mm
£ 0.0795 - £ 0.0795 Request the lead time here
2.6 mm
5.0 mm
15.0 mm
£ 0.1016 - £ 0.1016 Request the lead time here
2.6 mm
4.0 mm
30.0 mm
£ 0.0578 - £ 0.0578 29000 In stock
2.6 mm
4.0 mm
3.0 mm
£ 0.0749 - £ 0.0749 Request the lead time here
2.6 mm
4.0 mm
15.0 mm
£ 0.0554 - £ 0.0554 Request the lead time here
2.6 mm
5.0 mm
2.0 mm
£ 0.0586 - £ 0.0586 54000 In stock
2.6 mm
5.0 mm
5.0 mm
£ 0.0681 - £ 0.0681 20000 In stock
2.2 mm
4.0 mm
8.0 mm
£ 0.0761 - £ 0.0761 35000 In stock
2.2 mm
4.0 mm
10.0 mm
£ 0.0775 - £ 0.0775 4000 In stock
2.2 mm
4.0 mm
12.0 mm
£ 0.0819 - £ 0.0819 Request the lead time here
3.1 mm
5.0 mm
20.0 mm
£ 0.0523 - £ 0.0523 Request the lead time here
2.6 mm
4.0 mm
2.0 mm
£ 0.0642 - £ 0.0642 Request the lead time here
2.6 mm
4.0 mm
7.5 mm
  • of 4
Spacer 0.171 in 0.250 in 14.3 mm Nylon 6/6

13SP062

Price Range
£ 0.0596 - £ 0.0572

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    14.3 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 7.5 mm POM

005246000005

Price Range
£ 0.068 - £ 0.068

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 25.0 mm POM

005258000005

Price Range
£ 0.0932 - £ 0.0932

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 10.0 mm POM

005212000005

Price Range
£ 0.0761 - £ 0.0761

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 7.5 mm POM

005209000005

Price Range
£ 0.068 - £ 0.068

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 25.0 mm POM

005221000005

Price Range
£ 0.0932 - £ 0.0932

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 10.0 mm POM

005249000005

Price Range
£ 0.0761 - £ 0.0761

Stock Levels
2000 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 30.0 mm POM

005261000005

Price Range
£ 0.1016 - £ 0.1016

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 15.0 mm POM

005252000005

Price Range
£ 0.0795 - £ 0.0795

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 30.0 mm POM

005224000005

Price Range
£ 0.1016 - £ 0.1016

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 3.0 mm POM

005203059905

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
29000 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 4.0 mm 15.0 mm POM

005215059905

Price Range
£ 0.0749 - £ 0.0749

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 2.0 mm POM

005237000005

Price Range
£ 0.0554 - £ 0.0554

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 5.0 mm POM

005243059905

Price Range
£ 0.0586 - £ 0.0586

Stock Levels
54000 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 8.0 mm POM

005153600005

Price Range
£ 0.0681 - £ 0.0681

Stock Levels
20000 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 10.0 mm POM

005154800005

Price Range
£ 0.0761 - £ 0.0761

Stock Levels
35000 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 12.0 mm POM

005156000005

Price Range
£ 0.0775 - £ 0.0775

Stock Levels
4000 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 20.0 mm POM

005292000005

Price Range
£ 0.0819 - £ 0.0819

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 2.0 mm POM

005200059905

Price Range
£ 0.0523 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 4.0 mm 7.5 mm POM

005209059905

Price Range
£ 0.0642 - £ 0.0642

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black