Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| 10204832 | £ 0.1431 - £ 0.2146 | 7488 In stock |
0.327 in
8.3 mm
|
0.472 in
12 mm
|
1.181 in
30.0 mm
|
|
| £ 0.0743 - £ 0.0918 | 1000 In stock |
0.327 in
8.3 mm
|
0.709 in
18 mm
|
|
||
| £ 0.0626 - £ 0.0773 | Request the lead time here |
0.524 in
13.3 mm
|
0.709 in
18 mm
|
|
||
| £ 0.1444 - £ 0.216 | Request the lead time here |
0.524 in
13.3 mm
|
0.709 in
18 mm
|
0.787 in
20.0 mm
|
||
| £ 0.092 - £ 0.1136 | Request the lead time here |
0.409 in
10.4 mm
|
0.591 in
15 mm
|
|
||
| 10204979 | £ 0.182 - £ 0.2247 | 5094 In stock |
0.409 in
10.4 mm
|
0.591 in
15 mm
|
0.787 in
20.0 mm
|
|
| £ 0.0774 - £ 0.2484 | Request the lead time here |
0.327 in
8.3 mm
|
0.472 in
12 mm
|
|
||
| £ 0.0779 - £ 0.1169 | 538 In stock |
0.327 in
8.3 mm
|
0.709 in
18 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0581 - £ 0.0717 | Request the lead time here |
0.327 in
8.3 mm
|
0.472 in
12 mm
|
0.787 in
20.0 mm
|
||
| £ 0.0743 - £ 0.0918 | Request the lead time here |
0.327 in
8.3 mm
|
0.709 in
18 mm
|
0.295 in
7.5 mm
|
||
| £ 0.0617 - £ 0.0761 | 315 In stock |
0.524 in
13.3 mm
|
0.709 in
18 mm
|
0.295 in
7.5 mm
|
||
| £ 0.1926 - £ 0.2876 | Request the lead time here |
0.524 in
13.3 mm
|
0.709 in
18 mm
|
0.984 in
25.0 mm
|
||
| £ 0.0526 - £ 0.065 | Request the lead time here |
0.327 in
8.3 mm
|
0.472 in
12 mm
|
|
||
| £ 0.1251 - £ 0.1544 | Request the lead time here |
0.327 in
8.3 mm
|
0.709 in
18 mm
|
|
||
| £ 0.1926 - £ 0.6192 | 7000 In stock |
0.327 in
8.3 mm
|
0.709 in
18 mm
|
|
||
| 10204986 | £ 0.0734 - £ 0.0907 | Request the lead time here |
0.409 in
10.4 mm
|
0.866 in
22 mm
|
|
|
| £ 0.3957 - £ 0.4885 | Request the lead time here |
0.524 in
13.3 mm
|
0.709 in
18 mm
|
|
||
| £ 0.1596 - £ 0.5109 | 500 In stock |
0.327 in
8.3 mm
|
0.709 in
18 mm
|
|
||
| £ 0.0504 - £ 0.0623 | Request the lead time here |
0.409 in
10.4 mm
|
0.591 in
15 mm
|
|
||
| 10205013 | £ 0.2573 - £ 0.8231 | 200 In stock |
0.409 in
10.4 mm
|
0.866 in
22 mm