Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.6364 - £ 0.6364 | 36200 In stock |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.1927 - £ 0.197 | 6940 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.276 in
7.0 mm
|
||
| £ 0.2352 - £ 0.2409 | 19447 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.551 in
14.0 mm
|
||
| 10078877 | £ 0.3472 - £ 0.3472 | 45000 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.748 in
19.0 mm
|
|
| 10078938 | £ 0.2438 - £ 0.2494 | Request the lead time here |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
|
| £ 0.3401 - £ 0.3401 | 39500 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.3345 - £ 0.3345 | 63883 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.669 in
17.0 mm
|
||
| £ 0.0245 - £ 0.025 | 127390 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
||
| 10078754 | £ 0.2026 - £ 0.2069 | 52000 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
|
| 10078815 | £ 0.3004 - £ 0.3004 | 22190 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
|
| £ 0.2905 - £ 0.2905 | 14487 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.433 in
11.0 mm
|
||
| 10078822 | £ 0.3075 - £ 0.3075 | 19456 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
|
| £ 0.6534 - £ 1.0338 | 4000 In stock |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
1.024 in
26.0 mm
|
||
| £ 0.7228 - £ 1.273 | Request the lead time here |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.7923 - £ 1.2491 | Request the lead time here |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.945 in
24.0 mm
|
||
| £ 0.8859 - £ 1.3952 | Request the lead time here |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
||
| 10082348 | £ 0.1431 - £ 0.146 | 36152 In stock |
0.24 in
6.1 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
|
| Request the lead time here |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
|||
| £ 0.9312 - £ 1.4723 | 2700 In stock |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.0711 - £ 0.0756 | 8000 In stock |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue