Menu Search

Spacer 0.090 in 0.125 in 6.4 mm Nylon 6/6

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2. Replaces Item No.(s): R937-4
Essentra Part Number:

20071479

Manufacturer Part Number:

13RSSR0006

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.0654
5000 + £ 0.0589
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 65.40

1000 x £ 0.0654

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 6.4 mm
Inside Diameter 2.3 mm
Outside Diameter 3.2 mm
Operating Temperature Range -40 - 65 °C
Compatible Thread Sizes (All) #2 (M2)
Material Nylon 6/6
Colour Natural
Spacer Shape Round
Commodity Code 3926909790
Package Quantity 1000

Product 13RSSR0006 replaces:

Spacer 2.3 mm 3.2 mm 6.4 mm PA
Essentra Part Number: 10169988
Manufacturer Part Number: R937-4

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us