10338667
13RS021830
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0804 |
| 5000 - 19999 | £ 0.0724 |
| 20000 + | £ 0.0651 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 0.154 in |
|---|---|
| Spacer Length | 3.9 mm |
| Inside Diameter | 0.140 in |
| Inside Diameter | 3.6 mm |
| Outside Diameter | 0.218 in |
| Outside Diameter | 5.5 mm |
| Operating Temperature Range | -40 - 85 °C |
| Operating Temperature Range | -40 - 185 °F |
| Compatible Thread Sizes (All) | #6 (M3.5) |
| Material | Nylon 6/6 |
| Colour | Natural |
| Spacer Shape | Round |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue