Round Spacers, or Metal Tube Spacers, are a versatile universal assembly element, for use in all sectors.Our Metal Spacers are available as Nickel Plated Brass non threaded spacers or as Stainless Steel Spacers. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.These Round Metal Spacers are ideal for decorative applications, such as displays and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Finish | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1771 - £ 0.1842 | Request the lead time here |
Nickel Plated
|
Brass
|
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.276 in
7.0 mm
|
||
| £ 0.8745 - £ 0.9099 | Request the lead time here |
Stainless Steel
|
Stainless Steel
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.8873 - £ 0.9241 | 994 In stock |
Stainless Steel
|
Stainless Steel
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.961 - £ 1.0007 | Request the lead time here |
Stainless Steel
|
Stainless Steel
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.9837 - £ 1.0248 | Request the lead time here |
Stainless Steel
|
Stainless Steel
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.2069 - £ 0.2154 | Request the lead time here |
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.276 in
7.0 mm
|
||
| £ 0.3075 - £ 0.3203 | 1048 In stock |
Nickel Plated
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1984 - £ 0.2069 | 2000 In stock |
Nickel Plated
|
Brass
|
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| £ 1.7717 - £ 1.8426 | Request the lead time here |
Nickel Plated
|
Brass
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.1715 - £ 0.1785 | 3794 In stock |
Nickel Plated
|
Brass
|
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.1644 - £ 0.1715 | 1204 In stock |
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| £ 1.1424 - £ 1.1906 | 1308 In stock |
Stainless Steel
|
Stainless Steel
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| £ 1.5166 - £ 1.5733 | 2204 In stock |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.8688 - £ 0.9043 | 289 In stock |
Stainless Steel
|
Stainless Steel
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.8901 - £ 0.927 | Request the lead time here |
Stainless Steel
|
Stainless Steel
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.8873 - £ 0.9241 | 1081 In stock |
Stainless Steel
|
Stainless Steel
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.8717 - £ 0.9071 | 1600 In stock |
Stainless Steel
|
Stainless Steel
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.9284 - £ 0.9681 | Request the lead time here |
Stainless Steel
|
Stainless Steel
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.9581 - £ 0.9978 | 1100 In stock |
Stainless Steel
|
Stainless Steel
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.8431 - £ 0.9367 | 200 In stock |
Stainless Steel
|
Stainless Steel
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue