Menu Search

Round Unthreaded Metal Spacers

In stock

Round Spacers, or Metal Tube Spacers, are a versatile universal assembly element, for use in all sectors.Our Metal Spacers are available as Nickel Plated Brass non threaded spacers or as Stainless Steel Spacers. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.These Round Metal Spacers are ideal for decorative applications, such as displays and furniture.

  • DIN Rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Finish Material Inside Diameter Outside Diameter Spacer Length View
£ 0.1771 - £ 0.1842 Request the lead time here
Nickel Plated
Brass
2.2 mm
4.0 mm
7.0 mm
£ 0.8745 - £ 0.9099 Request the lead time here
Stainless Steel
Stainless Steel
2.5 mm
5.0 mm
4.0 mm
£ 0.8873 - £ 0.9241 994 In stock
Stainless Steel
Stainless Steel
3.2 mm
6.0 mm
5.0 mm
£ 0.961 - £ 1.0007 Request the lead time here
Stainless Steel
Stainless Steel
3.2 mm
6.0 mm
10.0 mm
£ 0.9837 - £ 1.0248 Request the lead time here
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
6.0 mm
£ 0.2069 - £ 0.2154 Request the lead time here
Brass
2.5 mm
5.0 mm
7.0 mm
£ 0.3075 - £ 0.3203 1048 In stock
Nickel Plated
Brass
2.5 mm
5.0 mm
10.0 mm
£ 0.1984 - £ 0.2069 2000 In stock
Nickel Plated
Brass
2.2 mm
4.0 mm
8.0 mm
£ 1.7717 - £ 1.8426 Request the lead time here
Nickel Plated
Brass
5.3 mm
10.0 mm
30.0 mm
£ 0.1715 - £ 0.1785 3544 In stock
Nickel Plated
Brass
2.2 mm
4.0 mm
6.0 mm
£ 0.1644 - £ 0.1715 1204 In stock
Brass
2.5 mm
5.0 mm
2.0 mm
£ 1.1424 - £ 1.1906 1308 In stock
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
12.0 mm
£ 1.5166 - £ 1.5733 1954 In stock
Nickel Plated
Brass
4.3 mm
8.0 mm
40.0 mm
£ 0.8688 - £ 0.9043 289 In stock
Stainless Steel
Stainless Steel
2.5 mm
5.0 mm
6.0 mm
£ 0.8901 - £ 0.927 Request the lead time here
Stainless Steel
Stainless Steel
2.5 mm
5.0 mm
8.0 mm
£ 0.8873 - £ 0.9241 1081 In stock
Stainless Steel
Stainless Steel
2.5 mm
5.0 mm
5.0 mm
£ 0.8717 - £ 0.9071 1500 In stock
Stainless Steel
Stainless Steel
3.2 mm
6.0 mm
4.0 mm
£ 0.9284 - £ 0.9681 Request the lead time here
Stainless Steel
Stainless Steel
3.2 mm
6.0 mm
8.0 mm
£ 0.9581 - £ 0.9978 1100 In stock
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
5.0 mm
£ 0.8431 - £ 0.9367 200 In stock
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
10.0 mm
  • of 5
Spacer 2.2 mm 4.0 mm 7.0 mm Brass

10228432

Price Range
£ 0.1842 - £ 0.1771

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 2.5 mm 5.0 mm 4.0 mm Stainless Steel

10228470

Price Range
£ 0.9099 - £ 0.8745

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 3.2 mm 6.0 mm 5.0 mm Stainless Steel

10098585

Price Range
£ 0.9241 - £ 0.8873

Stock Levels
994 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 3.2 mm 6.0 mm 10.0 mm Stainless Steel

10228630

Price Range
£ 1.0007 - £ 0.961

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 4.3 mm 8.0 mm 6.0 mm Stainless Steel

10098707

Price Range
£ 1.0248 - £ 0.9837

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 2.5 mm 5.0 mm 7.0 mm Brass

10228524

Price Range
£ 0.2154 - £ 0.2069

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Brass
  • Commodity Code
    7415290000
Spacer 2.5 mm 5.0 mm 10.0 mm Brass

10228562

Price Range
£ 0.3203 - £ 0.3075

Stock Levels
1048 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 2.2 mm 4.0 mm 8.0 mm Brass

10228449

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
2000 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 5.3 mm 10.0 mm 30.0 mm Brass

10228845

Price Range
£ 1.8426 - £ 1.7717

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 2.2 mm 4.0 mm 6.0 mm Brass

10228425

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
3544 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 2.5 mm 5.0 mm 2.0 mm Brass

10228463

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
1204 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Brass
  • Commodity Code
    7415330000
Spacer 4.3 mm 8.0 mm 12.0 mm Stainless Steel

10228746

Price Range
£ 1.1906 - £ 1.1424

Stock Levels
1308 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 4.3 mm 8.0 mm 40.0 mm Brass

10228807

Price Range
£ 1.5733 - £ 1.5166

Stock Levels
1954 In stock
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 2.5 mm 5.0 mm 6.0 mm Stainless Steel

10228517

Price Range
£ 0.9043 - £ 0.8688

Stock Levels
289 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 2.5 mm 5.0 mm 8.0 mm Stainless Steel

10228555

Price Range
£ 0.927 - £ 0.8901

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 2.5 mm 5.0 mm 5.0 mm Stainless Steel

10228494

Price Range
£ 0.9241 - £ 0.8873

Stock Levels
1081 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 3.2 mm 6.0 mm 4.0 mm Stainless Steel

10098561

Price Range
£ 0.9071 - £ 0.8717

Stock Levels
1500 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 3.2 mm 6.0 mm 8.0 mm Stainless Steel

10228616

Price Range
£ 0.9681 - £ 0.9284

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 4.3 mm 8.0 mm 5.0 mm Stainless Steel

10228708

Price Range
£ 0.9978 - £ 0.9581

Stock Levels
1100 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 4.3 mm 8.0 mm 10.0 mm Stainless Steel

10228739

Price Range
£ 0.9367 - £ 0.8431

Stock Levels
200 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel