| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 1.0786 |
| 500 - 999 | £ 1.0574 |
| 1000 + | £ 1.0361 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 8.0 mm |
|---|---|
| Spacer Length | 0.315 in |
| Inside Diameter | 4.3 mm |
| Inside Diameter | 0.169 in |
| Outside Diameter | 8.0 mm |
| Outside Diameter | 0.315 in |
| Spacer Shape | Round |
| Full Material | Stainless Steel |
| Finish | Stainless Steel |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue