Menu Search

Spacer 4.3 mm 8.0 mm 4.0 mm Stainless Steel

A versatile universal assembly element for use in all sectors. Allows for decorative applications, such as displays, furniture, etc.
Essentra Part Number:

10228692

Manufacturer Part Number:

311430441556

3754 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.9681
500 - 999 £ 0.9482
1000 + £ 0.9284
Standard pack: 100

Order in multiple of 100

Total price:

£ 96.81

100 x £ 0.9681

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 4.0 mm
Inside Diameter 4.3 mm
Outside Diameter 8.0 mm
Spacer Shape Round
Full Material Stainless Steel
Finish Stainless Steel
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us