Quantity | Unit price |
---|---|
50 - 499 | £ 0.3079 |
500 - 2499 | £ 0.2199 |
2500 + | £ 0.1979 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 1.772 in |
---|---|
D | 45.0 mm |
H | 11.0 mm |
H | 0.433 in |
Maximum Wall Thickness | 2.0 mm |
Maximum Wall Thickness | 0.079 in |
Colour | Black |
Finish | Eroded |
Material | ABS |
Type | 5 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue