Quantity | Unit price |
---|---|
800 - 7999 | £ 0.0291 |
8000 - 39999 | £ 0.0208 |
40000 + | £ 0.0187 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 18.0 mm |
---|---|
D | 0.709 in |
H | 11.5 mm |
H | 0.453 in |
Minimum Wall Thickness | 0.8 mm |
Minimum Wall Thickness | 0.031 in |
Maximum Wall Thickness | 0.079 in |
Maximum Wall Thickness | 2.0 mm |
Colour | Black |
Finish | No Finish |
Material | LDPE |
Type | 2 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue