10076675
111152
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 2.7569 |
| 250 + | £ 1.3128 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 76.2 mm |
|---|---|
| D | 3 in |
| H | 22.0 mm |
| H | 0.866 in |
| Minimum Wall Thickness | 0.079 in |
| Minimum Wall Thickness | 2.0 mm |
| Maximum Wall Thickness | 0.157 in |
| Maximum Wall Thickness | 4.0 mm |
| Colour | Grey |
| Finish | Textured |
| Material | LDPE - PIR |
| Type | 1 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue