Quantity | Unit price |
---|---|
25 - 249 | £ 4.0195 |
250 - 499 | £ 1.914 |
500 + | £ 1.8742 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low Density Polyethylene |
---|---|
Finish | Polished |
Colour | White |
Head Shape | Round |
Fitting Style | Push Fit |
Metal Prongs | No |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Insert Height | 22.0 mm |
Insert Height | 0.866 in |
Compatible Outside Tube Diameter | 76.2 mm |
Compatible Outside Tube Diameter | 3 in |
Compatible Wall Thickness Range | 8.0 - 12.0 mm | 0.315 - 0.472 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue