Menu Search

Round Tube Inserts - Multi Purpose PCR

In production

Round Tube Inserts are used as multi-functional protective components, when finishing and aesthetics are not a priority. Featuring a push-in design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Item Code Price range Availability h h1 Maximum Wall Thickness D Minimum Wall Thickness View
£ 0.7896 - £ 0.8774 Request the lead time here
6.0 mm
£ 0.0232 - £ 0.0361 Request the lead time here
5.0 mm
£ 0.0476 - £ 0.0741 Request the lead time here
5.0 mm
£ 0.0152 - £ 0.0236 Request the lead time here
11.0 mm
3.5 mm
2.0 mm
10.0 mm
1.0 mm
£ 0.784 - £ 0.8711 Request the lead time here
28.5 mm
6.0 mm
4.5 mm
110.0 mm
2.0 mm
£ 0.0164 - £ 0.0255 Request the lead time here
4.0 mm
£ 0.0169 - £ 0.0263 Request the lead time here
13.0 mm
3.0 mm
2.0 mm
15.0 mm
1.0 mm
£ 0.9536 - £ 1.0595 Request the lead time here
6.0 mm
£ 0.0434 - £ 0.0675 Request the lead time here
11.5 mm
5.0 mm
2.5 mm
23.0 mm
1.0 mm
£ 0.2301 - £ 0.2557 Request the lead time here
21.5 mm
6.0 mm
4.0 mm
76.0 mm
1.6 mm
£ 0.7816 - £ 1.2159 Request the lead time here
20.0 mm
5.0 mm
4.0 mm
102.0 mm
2.0 mm
£ 0.0157 - £ 0.0244 Request the lead time here
11.0 mm
3.5 mm
2.0 mm
12.0 mm
1.0 mm
£ 0.8349 - £ 0.9276 Request the lead time here
6.0 mm
£ 0.7953 - £ 0.8837 Request the lead time here
6.0 mm
£ 0.0174 - £ 0.027 Request the lead time here
11.0 mm
5.0 mm
2.0 mm
16.0 mm
1.0 mm
£ 0.0479 - £ 0.0746 Request the lead time here
5.0 mm
£ 0.0506 - £ 0.0562 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
34.0 mm
1.0 mm
£ 0.0712 - £ 0.0791 Request the lead time here
5.0 mm
£ 0.0836 - £ 0.0928 Request the lead time here
11.5 mm
5.0 mm
2.5 mm
50.0 mm
1.0 mm
£ 0.0996 - £ 0.1106 Request the lead time here
5.0 mm
  • of 4
Round Tube Insert 114.0 mm Black LDPE - PCR

20753191

Price Range
£ 0.8774 - £ 0.7896

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 19.0 mm Black LDPE - PCR

20753368

Price Range
£ 0.0361 - £ 0.0232

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 30.0 mm Black LDPE - PCR

20753467

Price Range
£ 0.0741 - £ 0.0476

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 10.0 mm Black LDPE - PCR

20753122

Price Range
£ 0.0236 - £ 0.0152

Stock Levels
Request the lead time here
Attributes
  • D
    10.0 mm
  • h1
    3.5 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 110.0 mm Black LDPE - PCR

20753184

Price Range
£ 0.8711 - £ 0.784

Stock Levels
Request the lead time here
Attributes
  • D
    110.0 mm
  • h1
    6.0 mm
  • h
    28.5 mm
  • Maximum Wall Thickness
    4.5 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 13.0 mm Black LDPE - PCR

20753245

Price Range
£ 0.0255 - £ 0.0164

Stock Levels
Request the lead time here
Attributes
  • h1
    4.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 15.0 mm Black LDPE - PCR

20753290

Price Range
£ 0.0263 - £ 0.0169

Stock Levels
Request the lead time here
Attributes
  • D
    15.0 mm
  • h1
    3.0 mm
  • h
    13.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 140.0 mm Black LDPE - PCR

20753283

Price Range
£ 1.0595 - £ 0.9536

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 23.0 mm Black LDPE - PCR

20753412

Price Range
£ 0.0675 - £ 0.0434

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 76.0 mm Black LDPE - PCR

20753740

Price Range
£ 0.2557 - £ 0.2301

Stock Levels
Request the lead time here
Attributes
  • D
    76.0 mm
  • h1
    6.0 mm
  • h
    21.5 mm
  • Maximum Wall Thickness
    4.0 mm
  • Minimum Wall Thickness
    1.6 mm
Round Tube Insert 102.0 mm Black LDPE - PCR

20753153

Price Range
£ 1.2159 - £ 0.7816

Stock Levels
Request the lead time here
Attributes
  • D
    102.0 mm
  • h1
    5.0 mm
  • h
    20.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 12.0 mm Black LDPE - PCR

20753207

Price Range
£ 0.0244 - £ 0.0157

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • h1
    3.5 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 127.0 mm Black LDPE - PCR

20753238

Price Range
£ 0.9276 - £ 0.8349

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 120.0 mm Black LDPE - PCR

20753214

Price Range
£ 0.8837 - £ 0.7953

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 16.0 mm Black LDPE - PCR

20753313

Price Range
£ 0.027 - £ 0.0174

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • h1
    5.0 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 32.0 mm Black LDPE - PCR

20753481

Price Range
£ 0.0746 - £ 0.0479

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 34.0 mm Black LDPE - PCR

20753498

Price Range
£ 0.0562 - £ 0.0506

Stock Levels
Request the lead time here
Attributes
  • D
    34.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 43.0 mm Black LDPE - PCR

20753559

Price Range
£ 0.0791 - £ 0.0712

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 50.0 mm Black LDPE - PCR

20753610

Price Range
£ 0.0928 - £ 0.0836

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 57.2 mm Black LDPE - PCR

20753665

Price Range
£ 0.1106 - £ 0.0996

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000