Menu Search

Round Tube Inserts - Multi Purpose PCR

In production

Round Tube Inserts are used as multi-functional protective components, when finishing and aesthetics are not a priority. Featuring a push-in design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Item Code Price range Availability h h1 Maximum Wall Thickness D Minimum Wall Thickness View
£ 0.78 - £ 0.8666 Request the lead time here
6.0 mm
£ 0.0712 - £ 0.0791 Request the lead time here
5.0 mm
£ 0.0836 - £ 0.0928 Request the lead time here
11.5 mm
5.0 mm
2.5 mm
50.0 mm
1.0 mm
£ 0.0152 - £ 0.0236 Request the lead time here
11.0 mm
3.5 mm
2.0 mm
10.0 mm
1.0 mm
£ 0.784 - £ 0.8711 Request the lead time here
28.5 mm
6.0 mm
4.5 mm
110.0 mm
2.0 mm
£ 0.0164 - £ 0.0255 Request the lead time here
4.0 mm
£ 0.0169 - £ 0.0263 Request the lead time here
13.0 mm
3.0 mm
2.0 mm
15.0 mm
1.0 mm
£ 0.9536 - £ 1.0595 Request the lead time here
6.0 mm
£ 0.0232 - £ 0.0361 Request the lead time here
5.0 mm
£ 0.0434 - £ 0.0675 Request the lead time here
11.5 mm
5.0 mm
2.5 mm
23.0 mm
1.0 mm
£ 0.0476 - £ 0.0741 Request the lead time here
5.0 mm
£ 0.0479 - £ 0.0746 Request the lead time here
5.0 mm
£ 0.0506 - £ 0.0562 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
34.0 mm
1.0 mm
£ 0.8349 - £ 0.9276 Request the lead time here
6.0 mm
£ 0.0174 - £ 0.027 Request the lead time here
11.0 mm
5.0 mm
2.0 mm
16.0 mm
1.0 mm
£ 0.914 - £ 1.0156 Request the lead time here
6.0 mm
£ 0.9929 - £ 1.1033 Request the lead time here
6.0 mm
£ 0.023 - £ 0.0358 Request the lead time here
11.5 mm
5.0 mm
2.0 mm
18.0 mm
1.0 mm
£ 0.0248 - £ 0.0386 Request the lead time here
11.5 mm
5.0 mm
2.0 mm
22.0 mm
1.0 mm
£ 0.0266 - £ 0.0415 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
25.0 mm
1.0 mm
  • of 4
Round Tube Insert 100.0 mm Black LDPE - PCR

20753139

Price Range
£ 0.8666 - £ 0.78

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 43.0 mm Black LDPE - PCR

20753559

Price Range
£ 0.0791 - £ 0.0712

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 50.0 mm Black LDPE - PCR

20753610

Price Range
£ 0.0928 - £ 0.0836

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 10.0 mm Black LDPE - PCR

20753122

Price Range
£ 0.0236 - £ 0.0152

Stock Levels
Request the lead time here
Attributes
  • D
    10.0 mm
  • h1
    3.5 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 110.0 mm Black LDPE - PCR

20753184

Price Range
£ 0.8711 - £ 0.784

Stock Levels
Request the lead time here
Attributes
  • D
    110.0 mm
  • h1
    6.0 mm
  • h
    28.5 mm
  • Maximum Wall Thickness
    4.5 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 13.0 mm Black LDPE - PCR

20753245

Price Range
£ 0.0255 - £ 0.0164

Stock Levels
Request the lead time here
Attributes
  • h1
    4.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 15.0 mm Black LDPE - PCR

20753290

Price Range
£ 0.0263 - £ 0.0169

Stock Levels
Request the lead time here
Attributes
  • D
    15.0 mm
  • h1
    3.0 mm
  • h
    13.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 140.0 mm Black LDPE - PCR

20753283

Price Range
£ 1.0595 - £ 0.9536

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 19.0 mm Black LDPE - PCR

20753368

Price Range
£ 0.0361 - £ 0.0232

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 23.0 mm Black LDPE - PCR

20753412

Price Range
£ 0.0675 - £ 0.0434

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 30.0 mm Black LDPE - PCR

20753467

Price Range
£ 0.0741 - £ 0.0476

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 32.0 mm Black LDPE - PCR

20753481

Price Range
£ 0.0746 - £ 0.0479

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 34.0 mm Black LDPE - PCR

20753498

Price Range
£ 0.0562 - £ 0.0506

Stock Levels
Request the lead time here
Attributes
  • D
    34.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 127.0 mm Black LDPE - PCR

20753238

Price Range
£ 0.9276 - £ 0.8349

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 16.0 mm Black LDPE - PCR

20753313

Price Range
£ 0.027 - £ 0.0174

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • h1
    5.0 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 133.0 mm Black LDPE - PCR

20753269

Price Range
£ 1.0156 - £ 0.914

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 150.0 mm Black LDPE - PCR

20753306

Price Range
£ 1.1033 - £ 0.9929

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 18.0 mm Black LDPE - PCR

20753351

Price Range
£ 0.0358 - £ 0.023

Stock Levels
Request the lead time here
Attributes
  • D
    18.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 22.0 mm Black LDPE - PCR

20753405

Price Range
£ 0.0386 - £ 0.0248

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 25.0 mm Black LDPE - PCR

20753429

Price Range
£ 0.0415 - £ 0.0266

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm