Quantity | Unit price |
---|---|
500 - 2499 | £ 0.1172 |
2500 + | £ 0.1055 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 55.0 mm |
---|---|
D | 2.165 in |
h1 | 0.197 in |
h1 | 5.0 mm |
h | 0.571 in |
h | 14.5 mm |
Maximum Wall Thickness | 3.0 mm |
Maximum Wall Thickness | 0.118 in |
Minimum Wall Thickness | 1.0 mm |
Minimum Wall Thickness | 0.039 in |
Colour | Black |
Material | LDPE - PCR |
Recycled Content Percentage % | 98% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue