| Quantity | Unit price |
|---|---|
| 600 - 5999 | £ 0.0358 |
| 6000 - 29999 | £ 0.0256 |
| 30000 + | £ 0.023 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 18.0 mm |
|---|---|
| D | 0.709 in |
| h1 | 0.197 in |
| h1 | 5.0 mm |
| h | 0.453 in |
| h | 11.5 mm |
| Maximum Wall Thickness | 0.079 in |
| Maximum Wall Thickness | 2.0 mm |
| Minimum Wall Thickness | 1.0 mm |
| Minimum Wall Thickness | 0.039 in |
| Colour | Black |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 98% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue