| Quantity | Unit price |
|---|---|
| 1250 - 12499 | £ 0.0255 |
| 12500 - 62499 | £ 0.0182 |
| 62500 + | £ 0.0164 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| h1 | 4.0 mm |
|---|---|
| h1 | 0.157 in |
| Colour | Black |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 98% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue