| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 3.7473 |
| 250 + | £ 1.5166 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 31.7 mm |
|---|---|
| D | 1.248 in |
| WT | 1.6 mm |
| WT | 0.063 in |
| Material | Steel |
| Colour | Natural |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue