| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 3.7473 |
| 100 + | £ 1.6725 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 50.0 mm |
|---|---|
| D | 1.969 in |
| h | 11.0 mm |
| h | 0.433 in |
| t | 0.039 in |
| t | 1.0 mm |
| Full Material | Poly(Acrylonitrile Butadiene Styrene) |
| Colour | Silver |
| Finish | Chrome |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue