10289570
499188
| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 1.9534 |
| 100 - 499 | £ 0.8702 |
| 500 - 999 | £ 0.8518 |
| 1000 - 1499 | £ 0.8348 |
| 1500 - 1999 | £ 0.8178 |
| 2000 + | £ 0.8008 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.102 in |
|---|---|
| D | 28.0 mm |
| h | 0.394 in |
| h | 10.0 mm |
| t | 1.0 mm |
| t | 0.039 in |
| Full Material | Poly(Acrylonitrile Butadiene Styrene) |
| Colour | Silver |
| Finish | Chrome |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue