| Quantity | Unit price |
|---|---|
| 20 - 199 | £ 2.2858 |
| 200 + | £ 1.0166 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 35.0 mm |
|---|---|
| D | 1.378 in |
| h | 10.0 mm |
| h | 0.394 in |
| t | 2.0 mm |
| t | 0.079 in |
| Full Material | Poly(Acrylonitrile Butadiene Styrene) |
| Colour | Silver |
| Finish | Chrome |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue