Quantity | Unit price |
---|---|
200 - 999 | £ 0.9468 |
1000 - 1999 | £ 0.9286 |
2000 + | £ 0.9091 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 1.378 in |
---|---|
D | 35.0 mm |
h | 10.0 mm |
h | 0.394 in |
t | 1.2 mm |
t | 0.047 in |
Full Material | Poly(Acrylonitrile Butadiene Styrene) |
Colour | Silver |
Finish | Chrome |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue