| Quantity | Unit price |
|---|---|
| 200 - 999 | £ 0.6772 |
| 1000 - 1999 | £ 0.6647 |
| 2000 - 2999 | £ 0.6507 |
| 3000 + | £ 0.6368 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 25.0 mm |
|---|---|
| D | 0.984 in |
| h | 8.0 mm |
| h | 0.315 in |
| t | 0.047 in |
| t | 1.2 mm |
| Full Material | Poly(Acrylonitrile Butadiene Styrene) |
| Colour | Silver |
| Finish | Chrome |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue