10288672
499053
| Quantity | Unit price |
|---|---|
| 20 - 199 | £ 1.372 |
| 200 - 999 | £ 0.6102 |
| 1000 - 1999 | £ 0.5977 |
| 2000 - 2999 | £ 0.5851 |
| 3000 - 3999 | £ 0.5739 |
| 4000 + | £ 0.5613 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 12.0 mm |
|---|---|
| D | 0.472 in |
| h | 5.0 mm |
| h | 0.197 in |
| t | 0.039 in |
| t | 1.0 mm |
| Full Material | Poly(Acrylonitrile Butadiene Styrene) |
| Colour | Silver |
| Finish | Chrome |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue