10256954
465339
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 1.2119 |
| 250 - 2499 | £ 0.4011 |
| 2500 - 4999 | £ 0.3926 |
| 5000 + | £ 0.3855 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.772 in |
|---|---|
| D | 45.0 mm |
| h | 0.63 in |
| h | 16.0 mm |
| t | 0.059 in |
| t | 1.5 mm |
| Full Material | Polyethylene |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue