Menu Search

Round Threaded Inserts

In stock

Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.

  • It is available as quick-fit inserts.
  • Ideal for tube ends and connecting pipes.
  • Used in manufacturing, packaging, and construction industries.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
61 results
Product SKUs information
Essentra Part Number Price range Availability H Thread Size Colour Material D WT View
£ 0.3345 - £ 0.7122 Request the lead time here
M8
Black
PA
20.0 mm
2.0 mm
10252833 £ 0.4493 - £ 0.691 4200 In stock
34.0 mm
M6
Black
Nylon
16.0 mm
2.0 mm
£ 0.1743 - £ 0.3029 2000 In stock
M8
Black
PA
20.0 mm
2.0 mm
£ 1.1578 - £ 2.5196 Request the lead time here
25.0 mm
M10
Black
Nylon
38.0 mm
2.0 mm
£ 0.4535 - £ 0.6644 9450 In stock
34.0 mm
M8
Black
Nylon
16.0 mm
2.0 mm
£ 0.8263 - £ 1.3447 Request the lead time here
33.0 mm
M6
Black
Nylon
25.0 mm
2.0 mm
£ 0.5315 - £ 1.2969 Request the lead time here
M10
Black
Steel
25.0 mm
1.5 mm
£ 0.4309 - £ 0.9434 5050 In stock
18.0 mm
M8
Black
HDPE
32.0 mm
2.0 mm
£ 0.3331 - £ 0.6989 8000 In stock
19.0 mm
M8
Black
HDPE
25.0 mm
2.0 mm
£ 0.7257 - £ 1.6344 Request the lead time here
M10
Natural
Steel
25.0 mm
1.2 mm
£ 3.7136 - £ 9.1158 Request the lead time here
M10
Natural
Steel
31.7 mm
1.6 mm
£ 0.5528 - £ 1.2411 3660 In stock
M6
Black
Steel
25.0 mm
1.0 mm
£ 0.4961 - £ 1.2119 Request the lead time here
M6
Natural
Steel
22.0 mm
1.0 mm
£ 3.0581 - £ 6.8584 500 In stock
M10
Cast Aluminium Alloy
32.0 mm
2.0 mm
£ 0.771 - £ 1.7354 Request the lead time here
M8
Natural
Steel
38.0 mm
1.2 mm
£ 0.3416 - £ 0.7175 Request the lead time here
19.0 mm
M8
Black
HDPE
22.0 mm
2.0 mm
£ 0.934 - £ 1.9613 5000 In stock
21.0 mm
M10
Black
HDPE
50.0 mm
2.0 mm
£ 1.0644 - £ 2.4929 Request the lead time here
M8
Natural
Steel
51.0 mm
1.2 mm
£ 2.764 - £ 6.8302 Request the lead time here
M10
Natural
Steel
25.4 mm
1.6 mm
£ 0.5357 - £ 1.2065 1220 In stock
M6
Black
Steel
22.0 mm
1.0 mm
  • of 4
Threaded Insert M8 Round 2.0 mm PA Black

10241721

Price Range
£ 0.7122 - £ 0.3345

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    PA
  • Insert Material
    PA
Threaded Insert Nylon Black

10252833

Price Range
£ 0.691 - £ 0.4493

Stock Levels
4200 In stock
Attributes
  • D
    16.0 mm
  • H
    34.0 mm
  • WT
    2.0 mm
  • Thread Size
    M6
  • Material
    Nylon
Threaded Insert M8 Round 20.0 mm PA Black

10093368

Price Range
£ 0.3029 - £ 0.1743

Stock Levels
2000 In stock
Attributes
  • D
    20.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    PA
  • Colour
    Black
Threaded Insert Nylon Black

10252864

Price Range
£ 2.5196 - £ 1.1578

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    25.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    Nylon
Threaded Insert Nylon Black

10252840

Price Range
£ 0.6644 - £ 0.4535

Stock Levels
9450 In stock
Attributes
  • D
    16.0 mm
  • H
    34.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    Nylon
Threaded Insert Nylon Black

10252857

Price Range
£ 1.3447 - £ 0.8263

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    33.0 mm
  • WT
    2.0 mm
  • Thread Size
    M6
  • Material
    Nylon
Spring Insert Glide M10 25.0 mm 1.5 mm Steel

10291702

Price Range
£ 1.2969 - £ 0.5315

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Black
Threaded Insert 2.0 mm HDPE Black

10286579

Price Range
£ 0.9434 - £ 0.4309

Stock Levels
5050 In stock
Attributes
  • D
    32.0 mm
  • H
    18.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Threaded Insert 2.0 mm HDPE Black

10286517

Price Range
£ 0.6989 - £ 0.3331

Stock Levels
8000 In stock
Attributes
  • D
    25.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Spring Insert Glide M10 25.0 mm 1.2 mm Steel

10304754

Price Range
£ 1.6344 - £ 0.7257

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Insert Material
    Steel
Threaded Insert M10 Round 28.5 mm Steel Natural

10164037

Price Range
£ 9.1158 - £ 3.7136

Stock Levels
Request the lead time here
Attributes
  • D
    31.7 mm
  • WT
    1.6 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M6 25.0 mm 1.0 mm Steel

10291665

Price Range
£ 1.2411 - £ 0.5528

Stock Levels
3660 In stock
Attributes
  • D
    25.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M6 22.0 mm 1.0 mm Steel

10291740

Price Range
£ 1.2119 - £ 0.4961

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Natural
Threaded Insert Cast Aluminium Alloy

10163917

Price Range
£ 6.8584 - £ 3.0581

Stock Levels
500 In stock
Attributes
  • D
    32.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    Cast Aluminium Alloy
  • Commodity Code
    7616999099
Spring Insert Glide M8 38.0 mm 1.2 mm Steel

10291788

Price Range
£ 1.7354 - £ 0.771

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Natural
Threaded Insert 2.0 mm HDPE Black

10286494

Price Range
£ 0.7175 - £ 0.3416

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Threaded Insert 2.0 mm HDPE Black

10286616

Price Range
£ 1.9613 - £ 0.934

Stock Levels
5000 In stock
Attributes
  • D
    50.0 mm
  • H
    21.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Spring Insert Glide M8 51.0 mm 1.2 mm Steel

10304747

Price Range
£ 2.4929 - £ 1.0644

Stock Levels
Request the lead time here
Attributes
  • D
    51.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Insert Material
    Steel
Threaded Insert M10 Round 22.2 mm Steel Natural

10164020

Price Range
£ 6.8302 - £ 2.764

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • WT
    1.6 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M6 22.0 mm 1.0 mm Steel

10291658

Price Range
£ 1.2065 - £ 0.5357

Stock Levels
1220 In stock
Attributes
  • D
    22.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Black