Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Thread Size | Colour | Material | D | WT | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.012 - £ 2.2802 | 4320 In stock |
|
M10
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.6378 - £ 1.3952 | 1875 In stock |
0.787 in
20.0 mm
|
M10
|
Black
|
HDPE
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.3331 - £ 0.6989 | 7200 In stock |
0.748 in
19.0 mm
|
M10
|
Black
|
PP
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| £ 1.3692 - £ 1.4316 | 750 In stock |
|
M10
|
Black
|
LDPE
|
|
|
||
| £ 0.6633 - £ 0.6917 | Request the lead time here |
|
M10
|
Black
|
PA6
|
|
|
||
| £ 0.7994 - £ 0.832 | 2634 In stock |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 1.8143 - £ 1.8993 | 150 In stock |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 0.6761 - £ 0.7044 | 1009 In stock |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 1.3947 - £ 1.4599 | 150 In stock |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 0.9227 - £ 0.961 | 1400 In stock |
|
M10
|
Black
|
PA6
|
|
|
||
| £ 1.2799 - £ 1.3323 | 750 In stock |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 0.8221 - £ 1.7593 | 3450 In stock |
0.827 in
21.0 mm
|
M10
|
Black
|
HDPE
|
1.772 in
45.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.7526 - £ 0.7838 | 4736 In stock |
|
M10
|
Black
|
PA6
|
|
|
||
| £ 1.7859 - £ 1.8568 | 450 In stock |
|
M10
|
Black
|
LDPE
|
|
|
||
| £ 0.9794 - £ 1.0205 | 1376 In stock |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 1.2501 - £ 1.3026 | Request the lead time here |
|
M10
|
Black
|
LDPE
|
|
|
||
| £ 0.3217 - £ 0.675 | 5200 In stock |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.3756 - £ 0.8212 | 20000 In stock |
0.748 in
19.0 mm
|
M8
|
Black
|
HDPE
|
1.102 in
28.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.3345 - £ 0.7122 | Request the lead time here |
|
M8
|
Black
|
PA
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1743 - £ 0.3029 | 2000 In stock |
|
M8
|
Black
|
PA
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm