Menu Search

Round Threaded Inserts

In stock

Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.

  • It is available as quick-fit inserts.
  • Ideal for tube ends and connecting pipes.
  • Used in manufacturing, packaging, and construction industries.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
61 results
Product SKUs information
Essentra Part Number Price range Availability H Thread Size Colour Material D WT View
£ 3.7136 - £ 9.1158 Request the lead time here
M10
Natural
Steel
31.7 mm
1.6 mm
£ 0.3331 - £ 0.6989 5150 In stock
19.0 mm
M10
Black
HDPE
22.0 mm
2.0 mm
£ 0.771 - £ 1.7354 1840 In stock
M8
Natural
Steel
38.0 mm
1.2 mm
£ 0.3416 - £ 0.7175 3400 In stock
19.0 mm
M8
Black
HDPE
22.0 mm
2.0 mm
£ 0.934 - £ 1.9613 5000 In stock
21.0 mm
M10
Black
HDPE
50.0 mm
2.0 mm
£ 0.9255 - £ 2.0278 5000 In stock
20.0 mm
M8
Black
HDPE
50.0 mm
2.0 mm
£ 1.0644 - £ 2.4929 3660 In stock
M8
Natural
Steel
51.0 mm
1.2 mm
£ 1.012 - £ 2.2802 4320 In stock
M10
Natural
Steel
51.0 mm
1.2 mm
£ 1.0843 - £ 2.5407 4380 In stock
M10
Natural
Steel
51.0 mm
1.2 mm
£ 0.6126 - £ 0.6375 Request the lead time here
M6
Natural
Steel
51.0 mm
1.2 mm
£ 0.6435 - £ 1.3501 10225 In stock
19.0 mm
M10
Black
PP
40.0 mm
2.0 mm
£ 0.3912 - £ 0.8212 4900 In stock
19.0 mm
M10
Black
HDPE
30.0 mm
2.0 mm
£ 0.2197 - £ 0.473 7000 In stock
18.0 mm
M8
Black
HDPE
20.0 mm
2.0 mm
£ 3.0731 - £ 6.3806 1100 In stock
M10
Cast Aluminium Alloy
32.0 mm
1.5 mm
£ 0.8235 - £ 1.8497 1080 In stock
M10
Natural
Steel
38.0 mm
1.2 mm
£ 0.3997 - £ 0.8398 9600 In stock
19.0 mm
M8
Black
HDPE
30.0 mm
2.0 mm
£ 0.5542 - £ 1.2411 109000 In stock
M8
Black
Steel
25.0 mm
1.2 mm
£ 0.6052 - £ 1.4829 1780 In stock
M10
Black
Steel
32.0 mm
1.5 mm
£ 0.5783 - £ 1.2969 540 In stock
M6
Natural
Steel
25.0 mm
1.0 mm
£ 0.7356 - £ 1.653 1760 In stock
M10
Natural
Steel
32.0 mm
1.2 mm
  • of 4
Threaded Insert M10 Round 28.5 mm Steel Natural

10164037

Price Range
£ 9.1158 - £ 3.7136

Stock Levels
Request the lead time here
Attributes
  • D
    31.7 mm
  • WT
    1.6 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Threaded Insert 2.0 mm HDPE Black

10286500

Price Range
£ 0.6989 - £ 0.3331

Stock Levels
5150 In stock
Attributes
  • D
    22.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Spring Insert Glide M8 38.0 mm 1.2 mm Steel

10291788

Price Range
£ 1.7354 - £ 0.771

Stock Levels
1840 In stock
Attributes
  • D
    38.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Natural
Threaded Insert 2.0 mm HDPE Black

10286494

Price Range
£ 0.7175 - £ 0.3416

Stock Levels
3400 In stock
Attributes
  • D
    22.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Threaded Insert 2.0 mm HDPE Black

10286616

Price Range
£ 1.9613 - £ 0.934

Stock Levels
5000 In stock
Attributes
  • D
    50.0 mm
  • H
    21.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Threaded Insert 2.0 mm HDPE Black

10286609

Price Range
£ 2.0278 - £ 0.9255

Stock Levels
5000 In stock
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Spring Insert Glide M8 51.0 mm 1.2 mm Steel

10304747

Price Range
£ 2.4929 - £ 1.0644

Stock Levels
3660 In stock
Attributes
  • D
    51.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Insert Material
    Steel
Spring Insert Glide M10 51.0 mm 1.2 mm Steel

10304730

Price Range
£ 2.2802 - £ 1.012

Stock Levels
4320 In stock
Attributes
  • D
    51.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Insert Material
    Steel
Spring Insert Glide M10 51.0 mm 1.2 mm Steel

10304761

Price Range
£ 2.5407 - £ 1.0843

Stock Levels
4380 In stock
Attributes
  • D
    51.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Insert Material
    Steel
Spring Insert Glide M6 51.0 mm 1.2 mm Steel

10435922

Price Range
£ 0.6375 - £ 0.6126

Stock Levels
Request the lead time here
Attributes
  • D
    51.0 mm
  • WT
    1.2 mm
  • Thread Size
    M6
  • Material
    Steel
  • Insert Material
    Steel
Threaded Insert 2.0 mm PP Black

10286593

Price Range
£ 1.3501 - £ 0.6435

Stock Levels
10225 In stock
Attributes
  • D
    40.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    PP
Threaded Insert 2.0 mm HDPE Black

10286548

Price Range
£ 0.8212 - £ 0.3912

Stock Levels
4900 In stock
Attributes
  • D
    30.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Threaded Insert 2.0 mm HDPE Black

10286487

Price Range
£ 0.473 - £ 0.2197

Stock Levels
7000 In stock
Attributes
  • D
    20.0 mm
  • H
    18.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Threaded Insert Cast Aluminium Alloy

10163900

Price Range
£ 6.3806 - £ 3.0731

Stock Levels
1100 In stock
Attributes
  • D
    32.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Cast Aluminium Alloy
  • Commodity Code
    7616100099
Spring Insert Glide M10 38.0 mm 1.2 mm Steel

10291801

Price Range
£ 1.8497 - £ 0.8235

Stock Levels
1080 In stock
Attributes
  • D
    38.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Threaded Insert 2.0 mm HDPE Black

10286555

Price Range
£ 0.8398 - £ 0.3997

Stock Levels
9600 In stock
Attributes
  • D
    30.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Spring Insert Glide M8 25.0 mm 1.2 mm Steel

10291672

Price Range
£ 1.2411 - £ 0.5542

Stock Levels
109000 In stock
Attributes
  • D
    25.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M10 32.0 mm 1.5 mm Steel

10291719

Price Range
£ 1.4829 - £ 0.6052

Stock Levels
1780 In stock
Attributes
  • D
    32.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M6 25.0 mm 1.0 mm Steel

10291757

Price Range
£ 1.2969 - £ 0.5783

Stock Levels
540 In stock
Attributes
  • D
    25.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M10 32.0 mm 1.2 mm Steel

10291795

Price Range
£ 1.653 - £ 0.7356

Stock Levels
1760 In stock
Attributes
  • D
    32.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural