Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Thread Size | Colour | Material | D | WT | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.2799 - £ 1.3323 | 750 In stock |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 0.7526 - £ 0.7838 | 4736 In stock |
|
M10
|
Black
|
PA6
|
|
|
||
| £ 1.7859 - £ 1.8568 | 450 In stock |
|
M10
|
Black
|
LDPE
|
|
|
||
| £ 0.6378 - £ 1.3952 | 2375 In stock |
0.787 in
20.0 mm
|
M10
|
Black
|
HDPE
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.3331 - £ 0.6989 | 7200 In stock |
0.748 in
19.0 mm
|
M10
|
Black
|
PP
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.9227 - £ 0.961 | 1400 In stock |
|
M10
|
Black
|
PA6
|
|
|
||
| £ 0.6761 - £ 0.7044 | 1009 In stock |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 1.3947 - £ 1.4599 | 150 In stock |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 0.8221 - £ 1.7593 | 3450 In stock |
0.827 in
21.0 mm
|
M10
|
Black
|
HDPE
|
1.772 in
45.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.7994 - £ 0.832 | 434 In stock |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 1.8143 - £ 1.8993 | 150 In stock |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 0.6633 - £ 0.6917 | Request the lead time here |
|
M10
|
Black
|
PA6
|
|
|
||
| £ 0.9794 - £ 1.0205 | 1376 In stock |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 1.3692 - £ 1.4316 | 750 In stock |
|
M10
|
Black
|
LDPE
|
|
|
||
| £ 1.2501 - £ 1.3026 | Request the lead time here |
|
M10
|
Black
|
LDPE
|
|
|
||
| £ 2.764 - £ 6.8302 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
1 in
25.4 mm
|
0.063 in
1.6 mm
|
||
| £ 0.5357 - £ 1.2065 | 1180 In stock |
|
M6
|
Black
|
Steel
|
0.866 in
22.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.6959 - £ 1.5627 | 1800 In stock |
|
M8
|
Black
|
Steel
|
1.496 in
38.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.4734 - £ 1.1614 | 27100 In stock |
|
M6
|
Natural
|
Steel
|
0.748 in
19.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.6463 - £ 1.5467 | 680 In stock |
|
M8
|
Natural
|
Steel
|
1.26 in
32.0 mm
|
0.047 in
1.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue