Menu Search

Round Threaded Inserts

In stock

Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.

  • It is available as quick-fit inserts.
  • Ideal for tube ends and connecting pipes.
  • Used in manufacturing, packaging, and construction industries.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
61 results
Product SKUs information
Essentra Part Number Price range Availability H Thread Size Colour Material D WT View
£ 0.3217 - £ 0.675 450 In stock
19.0 mm
M10
Black
HDPE
25.0 mm
2.0 mm
£ 0.3756 - £ 0.8212 20000 In stock
19.0 mm
M8
Black
HDPE
28.0 mm
2.0 mm
£ 0.6126 - £ 0.6375 Request the lead time here
M6
Natural
Steel
51.0 mm
1.2 mm
£ 3.7136 - £ 9.1158 Request the lead time here
M10
Natural
Steel
31.7 mm
1.6 mm
£ 0.635 - £ 1.4271 1980 In stock
M8
Black
Steel
32.0 mm
1.2 mm
£ 0.5542 - £ 1.2411 109000 In stock
M8
Black
Steel
25.0 mm
1.2 mm
£ 0.6052 - £ 1.4829 1780 In stock
M10
Black
Steel
32.0 mm
1.5 mm
£ 0.5783 - £ 1.2969 Request the lead time here
M6
Natural
Steel
25.0 mm
1.0 mm
£ 0.7356 - £ 1.653 1760 In stock
M10
Natural
Steel
32.0 mm
1.2 mm
£ 0.5528 - £ 1.2411 660 In stock
M6
Black
Steel
25.0 mm
1.0 mm
£ 0.5315 - £ 1.2969 960 In stock
M10
Black
Steel
25.0 mm
1.5 mm
£ 0.4961 - £ 1.2119 1780 In stock
M6
Natural
Steel
22.0 mm
1.0 mm
10291764 £ 0.5995 - £ 1.3474 6400 In stock
M8
Natural
Steel
25.0 mm
1.2 mm
£ 0.8235 - £ 1.8497 1080 In stock
M10
Natural
Steel
38.0 mm
1.2 mm
£ 0.72 - £ 1.6211 8060 In stock
M10
Black
Steel
38.0 mm
1.5 mm
£ 3.0581 - £ 6.8584 500 In stock
M10
Cast Aluminium Alloy
32.0 mm
2.0 mm
£ 0.5116 - £ 1.1561 70020 In stock
M6
Black
Steel
18.0 mm
1.0 mm
£ 3.0731 - £ 6.3806 1100 In stock
M10
Cast Aluminium Alloy
32.0 mm
1.5 mm
£ 0.3997 - £ 0.8398 9600 In stock
19.0 mm
M8
Black
HDPE
30.0 mm
2.0 mm
£ 0.771 - £ 1.7354 1840 In stock
M8
Natural
Steel
38.0 mm
1.2 mm
  • of 4
Threaded Insert 19.0 mm Black HDPE

10286524

Price Range
£ 0.675 - £ 0.3217

Stock Levels
450 In stock
Attributes
  • D
    25.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Threaded Insert 19.0 mm Black HDPE

10286531

Price Range
£ 0.8212 - £ 0.3756

Stock Levels
20000 In stock
Attributes
  • D
    28.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Spring Insert Glide M6 51.0 mm 1.2 mm Steel

10435922

Price Range
£ 0.6375 - £ 0.6126

Stock Levels
Request the lead time here
Attributes
  • D
    51.0 mm
  • WT
    1.2 mm
  • Thread Size
    M6
  • Material
    Steel
  • Insert Material
    Steel
Threaded Insert M10 Round 28.5 mm Steel Natural

10164037

Price Range
£ 9.1158 - £ 3.7136

Stock Levels
Request the lead time here
Attributes
  • D
    31.7 mm
  • WT
    1.6 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M8 32.0 mm 1.2 mm Steel

10291689

Price Range
£ 1.4271 - £ 0.635

Stock Levels
1980 In stock
Attributes
  • D
    32.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M8 25.0 mm 1.2 mm Steel

10291672

Price Range
£ 1.2411 - £ 0.5542

Stock Levels
109000 In stock
Attributes
  • D
    25.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M10 32.0 mm 1.5 mm Steel

10291719

Price Range
£ 1.4829 - £ 0.6052

Stock Levels
1780 In stock
Attributes
  • D
    32.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M6 25.0 mm 1.0 mm Steel

10291757

Price Range
£ 1.2969 - £ 0.5783

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M10 32.0 mm 1.2 mm Steel

10291795

Price Range
£ 1.653 - £ 0.7356

Stock Levels
1760 In stock
Attributes
  • D
    32.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M6 25.0 mm 1.0 mm Steel

10291665

Price Range
£ 1.2411 - £ 0.5528

Stock Levels
660 In stock
Attributes
  • D
    25.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M10 25.0 mm 1.5 mm Steel

10291702

Price Range
£ 1.2969 - £ 0.5315

Stock Levels
960 In stock
Attributes
  • D
    25.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M6 22.0 mm 1.0 mm Steel

10291740

Price Range
£ 1.2119 - £ 0.4961

Stock Levels
1780 In stock
Attributes
  • D
    22.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M8 25.0 mm 1.2 mm Steel

10291764

Price Range
£ 1.3474 - £ 0.5995

Stock Levels
6400 In stock
Attributes
  • D
    25.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M10 38.0 mm 1.2 mm Steel

10291801

Price Range
£ 1.8497 - £ 0.8235

Stock Levels
1080 In stock
Attributes
  • D
    38.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M10 38.0 mm 1.5 mm Steel

10291726

Price Range
£ 1.6211 - £ 0.72

Stock Levels
8060 In stock
Attributes
  • D
    38.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Black
Threaded Insert Cast Aluminium Alloy

10163917

Price Range
£ 6.8584 - £ 3.0581

Stock Levels
500 In stock
Attributes
  • D
    32.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    Cast Aluminium Alloy
  • Commodity Code
    7616999099
Spring Insert Glide M6 18.0 mm 1.0 mm Steel

10291641

Price Range
£ 1.1561 - £ 0.5116

Stock Levels
70020 In stock
Attributes
  • D
    18.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Black
Threaded Insert Cast Aluminium Alloy

10163900

Price Range
£ 6.3806 - £ 3.0731

Stock Levels
1100 In stock
Attributes
  • D
    32.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Cast Aluminium Alloy
  • Commodity Code
    7616100099
Threaded Insert 2.0 mm HDPE Black

10286555

Price Range
£ 0.8398 - £ 0.3997

Stock Levels
9600 In stock
Attributes
  • D
    30.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Spring Insert Glide M8 38.0 mm 1.2 mm Steel

10291788

Price Range
£ 1.7354 - £ 0.771

Stock Levels
1840 In stock
Attributes
  • D
    38.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Natural