Menu Search

Round Threaded Inserts

In stock

Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.

  • It is available as quick-fit inserts.
  • Ideal for tube ends and connecting pipes.
  • Used in manufacturing, packaging, and construction industries.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
61 results
Product SKUs information
Essentra Part Number Price range Availability H Thread Size Colour Material D WT View
£ 1.2799 - £ 1.3323 750 In stock
M8
Black
PA6
£ 0.7526 - £ 0.7838 4736 In stock
M10
Black
PA6
£ 1.7859 - £ 1.8568 450 In stock
M10
Black
LDPE
£ 0.6378 - £ 1.3952 2375 In stock
20.0 mm
M10
Black
HDPE
40.0 mm
2.0 mm
£ 0.3331 - £ 0.6989 7200 In stock
19.0 mm
M10
Black
PP
20.0 mm
2.0 mm
£ 0.9227 - £ 0.961 1400 In stock
M10
Black
PA6
£ 0.6761 - £ 0.7044 1009 In stock
M8
Black
PA6
£ 1.3947 - £ 1.4599 150 In stock
M8
Black
PA6
£ 0.8221 - £ 1.7593 3450 In stock
21.0 mm
M10
Black
HDPE
45.0 mm
2.0 mm
£ 0.7994 - £ 0.832 434 In stock
M8
Black
PA6
£ 1.8143 - £ 1.8993 150 In stock
M8
Black
PA6
£ 0.6633 - £ 0.6917 Request the lead time here
M10
Black
PA6
£ 0.9794 - £ 1.0205 1376 In stock
M8
Black
PA6
£ 1.3692 - £ 1.4316 750 In stock
M10
Black
LDPE
£ 1.2501 - £ 1.3026 Request the lead time here
M10
Black
LDPE
£ 2.764 - £ 6.8302 Request the lead time here
M10
Natural
Steel
25.4 mm
1.6 mm
£ 0.5357 - £ 1.2065 1180 In stock
M6
Black
Steel
22.0 mm
1.0 mm
£ 0.6959 - £ 1.5627 1800 In stock
M8
Black
Steel
38.0 mm
1.2 mm
£ 0.4734 - £ 1.1614 27100 In stock
M6
Natural
Steel
19.0 mm
1.0 mm
£ 0.6463 - £ 1.5467 Request the lead time here
M8
Natural
Steel
32.0 mm
1.2 mm
  • of 4
Threaded Insert M8 Round 2.0 mm PA6 Black

10328149

Price Range
£ 1.3323 - £ 1.2799

Stock Levels
750 In stock
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Round 2.0 mm PA6 Black

10328187

Price Range
£ 0.7838 - £ 0.7526

Stock Levels
4736 In stock
Attributes
  • Thread Size
    M10
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Round 2.0 mm LDPE Black

10328224

Price Range
£ 1.8568 - £ 1.7859

Stock Levels
450 In stock
Attributes
  • Thread Size
    M10
  • Material
    LDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert 2.0 mm HDPE Black

10286586

Price Range
£ 1.3952 - £ 0.6378

Stock Levels
2375 In stock
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Threaded Insert M10 2.0 mm PP Black

10294079

Price Range
£ 0.6989 - £ 0.3331

Stock Levels
7200 In stock
Attributes
  • D
    20.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    PP
Threaded Insert M10 Round 2.0 mm PA6 Black

10328194

Price Range
£ 0.961 - £ 0.9227

Stock Levels
1400 In stock
Attributes
  • Thread Size
    M10
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Round 2.0 mm PA6 Black

10328118

Price Range
£ 0.7044 - £ 0.6761

Stock Levels
1009 In stock
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Round 2.0 mm PA6 Black

10328156

Price Range
£ 1.4599 - £ 1.3947

Stock Levels
150 In stock
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 2.0 mm HDPE Black

10396490

Price Range
£ 1.7593 - £ 0.8221

Stock Levels
3450 In stock
Attributes
  • D
    45.0 mm
  • H
    21.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Threaded Insert M8 Round 2.0 mm PA6 Black

10328125

Price Range
£ 0.832 - £ 0.7994

Stock Levels
434 In stock
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Round 2.0 mm PA6 Black

10328163

Price Range
£ 1.8993 - £ 1.8143

Stock Levels
150 In stock
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Round 2.0 mm PA6 Black

10328170

Price Range
£ 0.6917 - £ 0.6633

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Round 2.0 mm PA6 Black

10328132

Price Range
£ 1.0205 - £ 0.9794

Stock Levels
1376 In stock
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Round 2.0 mm LDPE Black

10328217

Price Range
£ 1.4316 - £ 1.3692

Stock Levels
750 In stock
Attributes
  • Thread Size
    M10
  • Material
    LDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Round 2.0 mm LDPE Black

10328200

Price Range
£ 1.3026 - £ 1.2501

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    LDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Round 22.2 mm Steel Natural

10164020

Price Range
£ 6.8302 - £ 2.764

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • WT
    1.6 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M6 22.0 mm 1.0 mm Steel

10291658

Price Range
£ 1.2065 - £ 0.5357

Stock Levels
1180 In stock
Attributes
  • D
    22.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M8 38.0 mm 1.2 mm Steel

10291696

Price Range
£ 1.5627 - £ 0.6959

Stock Levels
1800 In stock
Attributes
  • D
    38.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M6 19.0 mm 1.0 mm Steel

10291733

Price Range
£ 1.1614 - £ 0.4734

Stock Levels
27100 In stock
Attributes
  • D
    19.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Natural
Spring Insert Glide M8 32.0 mm 1.2 mm Steel

10291771

Price Range
£ 1.5467 - £ 0.6463

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Natural